Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 494A | N/A 495 | N/A 5.6875 in144.463 mm | N/A 0.875 in22.225 mm |
N/A
|
| 49520 | N/A 49500 | N/A 4 in101.600 mm | N/A 1 in25.4 mm |
N/A
|
| 49520W | N/A 49500 | N/A 4 in101.600 mm | N/A 1 in25.4 mm |
N/A
|
| 49521 | N/A 49500 | N/A 4 in101.600 mm | N/A 1.125 in28.575 mm |
N/A
|
| 49522 | N/A 49500 | N/A 4 in101.600 mm | N/A 1 in25.4 mm |
N/A
|
| 514110 | N/A 514000 | N/A 11.0000 in279.400 mm | N/A 2.125 in53.975 mm |
N/A
|
| 517117 | N/A 517000 | N/A 11.7500 in298.450 mm | N/A 1.75 in44.45 mm |
N/A
|
| 520X | N/A 525 | N/A 3.937 in100 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 522 | N/A 525 | N/A 4 in101.600 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 522A | N/A 525 | N/A 3.9385 in100.038 mm | N/A 1.25 in31.75 mm |
N/A
|
| 522X | N/A 525 | N/A 3.9843 in101.201 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 523087 | N/A 520000 | N/A 30.8750 in784.225 mm | N/A 2.125 in53.975 mm |
N/A
|
| 525320 | N/A 525000 | N/A 32.0000 in812.800 mm | N/A 5.625 in142.875 mm |
N/A
|
| 525321 | N/A 525000 | N/A 32.0000 in812.800 mm | N/A 5.5000 in139.700 mm |
N/A
|
| 52618 | N/A 52000 | N/A 6.1875 in157.163 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 52618P | N/A 52000 | N/A 6.1875 in157.163 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 526190 | N/A 526000 | N/A 19.0000 in482.600 mm | N/A 2.375 in60.325 mm |
N/A
|
| 526190W | N/A 526000 | N/A 19.0000 in482.600 mm | N/A 2.375 in60.325 mm |
N/A
|
| 52630X | N/A 52000 | N/A 6.2992 in160 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 52637 | N/A 52000 | N/A 6-3/8 in161.925 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 52638 | N/A 52000 | N/A 6-3/8 in161.925 mm | N/A 1.1563 in29.370 mm |
N/A
|
| 52639 | N/A 52000 | N/A 6-3/8 in161.925 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 528480 | N/A 528000 | N/A 48.0000 in1219.200 mm | N/A 6.5 in165.1 mm |
N/A
|
| 529157 | N/A 529000 | N/A 15.7500 in400.050 mm | N/A 2.2500 in57.150 mm |
N/A
|
| 531300 | N/A 531000 | N/A 30.0000 in762.000 mm | N/A 3.375 in85.725 mm |
N/A
|