Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 690465 | N/A 690000 | N/A 46.5000 in1181.100 mm | N/A 5.75 in146.05 mm |
N/A
|
| 69630 | N/A 69000 | N/A 6.3030 in160.096 mm | N/A 0.8780 in22.301 mm |
N/A
|
| 6CE | N/A 5C | N/A 1.9349 in49.146 mm | N/A 0.75 in19.05 mm |
N/A
|
| 7 | N/A 5C | N/A 1.9352 in49.154 mm | N/A 0.5940 in15.088 mm |
N/A
|
| 700167 | N/A 700000 | N/A 16.7500 in425.450 mm | N/A 3 in76.2 mm |
N/A
|
| 711574 | N/A 710000 | N/A 15.7452 in399.928 mm | N/A 2.126 in54 mm |
N/A
|
| 711600 | N/A 710000 | N/A 16.0000 in406.400 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 717132 | N/A 717000 | N/A 13.2500 in336.550 mm | N/A 2.5625 in65.088 mm |
N/A
|
| 71750 | N/A 71000 | N/A 7.5 in190.5 mm | N/A 1.375 in34.925 mm |
N/A
|
| 71753 | N/A 71000 | N/A 7.5581 in191.976 mm | N/A 1.375 in34.925 mm |
N/A
|
| 71788 | N/A 71000 | N/A 7.8730 in199.974 mm | N/A 1.4488 in36.8 mm |
N/A
|
| 720236 | N/A 720000 | N/A 23.5000 in596.9 mm | N/A 3.875 in98.425 mm |
N/A
|
| 722185 | N/A 722000 | N/A 18.5000 in469.900 mm | N/A 2.75 in69.85 mm |
N/A
|
| 724191 | N/A 724000 | N/A 19.2500 in488.950 mm | N/A 2.5000 in63.500 mm |
N/A
|
| 724195 | N/A 724000 | N/A 19.5000 in495.300 mm | N/A 2.75 in69.85 mm |
N/A
|
| 72487 | N/A 72000 | N/A 4-7/8 in123.825 mm | N/A 1 in25.4 mm |
N/A
|
| 72500 | N/A 72000C | N/A 5 in127 mm | N/A 1 in25.4 mm |
N/A
|
| 726287 | N/A 726000 | N/A 28.7460 in730.148 mm | N/A 4.5 in114.3 mm |
N/A
|
| 731437 | N/A 731000 | N/A 43.7008 in1110.000 mm | N/A 5 in127 mm |
N/A
|
| 731445 | N/A 731000 | N/A 44.5000 in1130.300 mm | N/A 5 in127 mm |
N/A
|
| 736237 | N/A 736000 | N/A 23.9970 in609.524 mm | N/A 2.5625 in65.088 mm |
N/A
|
| 736238 | N/A 736000 | N/A 23.9970 in609.524 mm | N/A 2.375 in60.325 mm |
N/A
|
| 737260 | N/A 737000 | N/A 26.0 in660.400 mm | N/A 2.4687 in62.705 mm |
N/A
|
| 737262 | N/A 737000 | N/A 26.0 in660.400 mm | N/A 2.5000 in63.500 mm |
N/A
|
| 738172 | N/A 738000 | N/A 17.2500 in438.150 mm | N/A 2.5000 in63.500 mm |
N/A
|