Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

81962 N/A 81000 N/A 9.6250 in244.475 mm N/A 1.3125 in33.338 mm N/A
81962W N/A 81000 N/A 9.6250 in244.475 mm N/A 1.3125 in33.338 mm N/A
81962X N/A 81000 N/A 9.6250 in244.475 mm N/A 1.6250 in41.275 mm N/A
81964 N/A 81000 N/A 9.6457 in245.001 mm N/A 1.3125 in33.338 mm N/A
821165 N/A 821000 N/A 16.5 in419.1 mm N/A 2.8125 in71.438 mm N/A
822175 N/A 822000 N/A 17.5 in444.5 mm N/A 2 in50.8 mm N/A
823175 N/A 823000 N/A 17.5 in444.5 mm N/A 2.875 in73.025 mm N/A
82620 N/A 82600 N/A 11.0000 in279.400 mm N/A 1.7187 in43.655 mm N/A
82622 N/A 82600 N/A 10.7500 in273.050 mm N/A 1.7187 in43.655 mm N/A
82720 N/A 82700 N/A 11.3750 in288.925 mm N/A 1.6875 in42.863 mm N/A
82722 N/A 82700 N/A 11.1875 in284.163 mm N/A 1.6875 in42.863 mm N/A
82931 N/A 82000 N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A
82950 N/A 82000 N/A 9.5000 in241.300 mm N/A 1.75 in44.45 mm N/A
832 N/A 835 N/A 6.6250 in168.275 mm N/A 1.6250 in41.275 mm N/A
832V N/A 835 N/A 6.6250 in168.275 mm N/A 1.6250 in41.275 mm N/A
833232 N/A 833000 N/A 23.2500 in590.550 mm N/A 3.1875 in80.963 mm N/A
833W N/A 835 N/A 6.6250 in168.275 mm N/A 1.75 in44.45 mm N/A
833X N/A 835 N/A 6.6929 in170 mm N/A 1.6142 in41.001 mm N/A
84155 N/A 84000 N/A 15.5 in393.7 mm N/A 1.75 in44.45 mm N/A
843290 N/A 843000 N/A 29.0000 in736.600 mm N/A 2.5000 in63.500 mm N/A
852 N/A 855 N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A
8520 N/A 8500 N/A 12.875 in327.025 mm N/A 1.4375 in36.513 mm N/A
8522 N/A 8500 N/A 12.9380 in328.625 mm N/A 1.4375 in36.513 mm N/A
853 N/A 855 N/A 7.4803 in190 mm N/A 1.8898 in48.001 mm N/A
854 N/A 855 N/A 7.5 in190.5 mm N/A 1.75 in44.45 mm N/A
Unit of Measure
« 36 37 38 39 40 »