Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

2420 N/A 2400 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
242375 N/A 240000 N/A 23.7500 in603.25 mm N/A 2 in50.8 mm N/A
24261 N/A 24000 N/A 2.6150 in66.421 mm N/A 0.625 in15.875 mm N/A
243 N/A 245 N/A 2.4409 in61.999 mm N/A 0.6693 in17 mm N/A
243250 N/A 243000 N/A 24.9950 in634.873 mm N/A 2.5000 in63.500 mm N/A
243250W N/A 243000 N/A 24.9950 in634.873 mm N/A 2.5000 in63.500 mm N/A
244235 N/A 244000 N/A 23.5000 in596.9 mm N/A 2.125 in53.975 mm N/A
244X N/A 245 N/A 2.4375 in61.913 mm N/A 0.6875 in17.463 mm N/A
24720 N/A 24700 N/A 3 in76.2 mm N/A 0.6875 in17.463 mm N/A
24721 N/A 24700 N/A 3 in76.2 mm N/A 0.8125 in20.638 mm N/A
24722 N/A 24700 N/A 3 in76.2 mm N/A 0.6875 in17.463 mm N/A
251575 N/A 250000 N/A 15.7500 in400.050 mm N/A 1.6250 in41.275 mm N/A
2520 N/A 2500 N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A
2520A N/A 2500 N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A
2522X N/A 2500 N/A 2.6250 in66.675 mm N/A 0.8125 in20.638 mm N/A
2523 N/A 2500 N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A
2523-S N/A 2500 N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A
2525 N/A 2500 N/A 2.8355 in72.022 mm N/A 0.75 in19.05 mm N/A
2526X N/A 2500 N/A 2.8346 in71.999 mm N/A 0.75 in19.05 mm N/A
253 N/A 255 N/A 2.8346 in71.999 mm N/A 0.6693 in17 mm N/A
2530 N/A 2500 N/A 2.6150 in66.421 mm N/A 0.8125 in20.638 mm N/A
25518 N/A 25500 N/A 3.2273 in81.973 mm N/A 0.7525 in19.114 mm N/A
25519 N/A 25500 N/A 3.2500 in82.550 mm N/A 0.75 in19.05 mm N/A
25520 N/A 25500 N/A 3.2650 in82.931 mm N/A 0.75 in19.05 mm N/A
25521 N/A 25500 N/A 3.2700 in83.058 mm N/A 0.75 in19.05 mm N/A
Unit of Measure
« 6 7 8 9 10 »