Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 28921A | N/A 28900 | N/A 3.937 in100 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 291749 | N/A 290000 | N/A 17.5 in444.5 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 291750 | N/A 290000 | N/A 17.5 in444.5 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 2924 | N/A 2900 | N/A 3.3465 in85.001 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 2925 | N/A 2900 | N/A 3.4375 in87.313 mm | N/A 0.875 in22.225 mm |
N/A
|
| 29334 | N/A 29000 | N/A 3.346 in84.988 mm | N/A 0.625 in15.875 mm |
N/A
|
| 295193 | N/A 295000 | N/A 19.2500 in488.950 mm | N/A 3.625 in92.075 mm |
N/A
|
| 29520 | N/A 29500 | N/A 4.25 in107.95 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29521 | N/A 29500 | N/A 4.3307 in110 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29522 | N/A 29500 | N/A 4.25 in107.95 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29620 | N/A 29600 | N/A 4-7/16 in112.713 mm | N/A 0.75 in19.05 mm |
N/A
|
| 296204 | N/A 296000 | N/A 20.5000 in520.7 mm | N/A 3.625 in92.075 mm |
N/A
|
| 296205 | N/A 296000 | N/A 20.5000 in520.7 mm | N/A 3.625 in92.075 mm |
N/A
|
| 29620V | N/A 29600 | N/A 4-7/16 in112.713 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29622W | N/A 29600 | N/A 4.4995 in114.287 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29624 | N/A 29600 | N/A 4.5000 in114.300 mm | N/A 0.875 in22.225 mm |
N/A
|
| 29625WE | N/A 29600 | N/A 4.5900 in116.586 mm | N/A 0.9290 in23.597 mm |
N/A
|
| 29630 | N/A 29600 | N/A 4 3/4 in120.650 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29819 | N/A 29800 | N/A 12.5000 in317.500 mm | N/A 0.625 in15.875 mm |
N/A
|
| 29820 | N/A 29800 | N/A 12.75 in323.85 mm | N/A 0.625 in15.875 mm |
N/A
|
| 298216 | N/A 298000 | N/A 21.5000 in546.1 mm | N/A 3.625 in92.075 mm |
N/A
|
| 299711 | N/A 299000 | N/A 71.1250 in1806.575 mm | N/A 3.375 in85.725 mm |
N/A
|
| 299711X | N/A 299000 | N/A 71.1250 in1806.575 mm | N/A 3.375 in85.725 mm |
N/A
|
| 312 | N/A 315 | N/A 2.8593 in72.626 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3120 | N/A 3100 | N/A 2.8593 in72.626 mm | N/A 0.9375 in23.813 mm |
N/A
|