Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

4320 N/A 4300 N/A 3.4843 in88.501 mm N/A 1.3125 in33.338 mm N/A
4328 N/A 4300 N/A 3.5450 in90.043 mm N/A 1.3125 in33.338 mm N/A
432A N/A 435 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A
432AV N/A 435 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A
432X N/A 435 N/A 3.7500 in95.250 mm N/A 1.0313 in26.195 mm N/A
433 N/A 435 N/A 3.4843 in88.501 mm N/A 1.1875 in30.163 mm N/A
43300 N/A 43000 N/A 3 in76.2 mm N/A 0.6563 in16.670 mm N/A
43312 N/A 43000 N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A
43315 N/A 43000 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A
43326 N/A 43000 N/A 3.2500 in82.550 mm N/A 0.6875 in17.463 mm N/A
4335 N/A 4300 N/A 3.5625 in90.488 mm N/A 1.3125 in33.338 mm N/A
433512 N/A 433000 N/A 51.0000 in1295.400 mm N/A 5.125 in130.175 mm N/A
435165 N/A 435000 N/A 16.5 in419.1 mm N/A 2.4375 in61.913 mm N/A
435165V N/A 435000 N/A 16.5 in419.1 mm N/A 2.4375 in61.913 mm N/A
44348 N/A 44000 N/A 3.4843 in88.501 mm N/A 0.6875 in17.463 mm N/A
44354 N/A 44000 N/A 3.543 in89.992 mm N/A 0.6875 in17.463 mm N/A
451212 N/A 450000 N/A 12.1250 in307.975 mm N/A 2.4375 in61.913 mm N/A
451250 N/A 450000 N/A 12.5000 in317.500 mm N/A 2.4375 in61.913 mm N/A
452 N/A 455 N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A
4520 N/A 4500 N/A 3.9843 in101.201 mm N/A 1.3125 in33.338 mm N/A
45220 N/A 45200 N/A 4.1250 in104.775 mm N/A 0.9375 in23.813 mm N/A
45221 N/A 45200 N/A 4.1250 in104.775 mm N/A 0.9375 in23.813 mm N/A
45222 N/A 45200 N/A 4-3/16 in106.363 mm N/A 0.9375 in23.813 mm N/A
452A N/A 455 N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A
453 N/A 455 N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A
Unit of Measure
« 21 22 23 24 25 »