Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 9220XX | N/A 9200 | N/A 6-3/8 in161.925 mm | N/A 1.25 in31.75 mm |
N/A
|
| 923175 | N/A 923000 | N/A 17.5 in444.5 mm | N/A 3 in76.2 mm |
N/A
|
| 925295 | N/A 925000 | N/A 29.5000 in749.3 mm | N/A 7.2500 in184.150 mm |
N/A
|
| 930 | N/A 935 | N/A 8.1250 in206.375 mm | N/A 2.125 in53.975 mm |
N/A
|
| 93125 | N/A 93000 | N/A 12.5000 in317.500 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 931250 | N/A 931000 | N/A 25.0000 in635 mm | N/A 2.875 in73.025 mm |
N/A
|
| 93125V | N/A 93000 | N/A 12.5000 in317.500 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 93126 | N/A 93000 | N/A 12.5000 in317.500 mm | N/A 2 in50.8 mm |
N/A
|
| 93129 | N/A 93000 | N/A 12.5989 in320.012 mm | N/A 1.8503 in46.998 mm |
N/A
|
| 93134 | N/A 93000 | N/A 13.4132 in340.695 mm | N/A 2.1125 in53.658 mm |
N/A
|
| 932 | N/A 935 | N/A 8.3750 in212.725 mm | N/A 2.125 in53.975 mm |
N/A
|
| 9320 | N/A 9300 | N/A 7.0000 in177.800 mm | N/A 1.375 in34.925 mm |
N/A
|
| 9321 | N/A 9300 | N/A 6.7500 in171.450 mm | N/A 1.25 in31.75 mm |
N/A
|
| 933 | N/A 935 | N/A 8.2677 in210 mm | N/A 2.125 in53.975 mm |
N/A
|
| 93520 | N/A 93500 | N/A 12.5000 in317.500 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 94113 | N/A 94000 | N/A 11.3750 in288.925 mm | N/A 1.875 in47.625 mm |
N/A
|
| 94113A | N/A 94000 | N/A 11.3750 in288.925 mm | N/A 1.875 in47.625 mm |
N/A
|
| 94118 | N/A 94000 | N/A 11.7500 in298.450 mm | N/A 1.875 in47.625 mm |
N/A
|
| 941950 | N/A 940000 | N/A 19.5000 in495.300 mm | N/A 2.125 in53.975 mm |
N/A
|
| 95905 | N/A 95000 | N/A 9.0551 in230 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 95912 | N/A 95000 | N/A 9.1250 in231.775 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 95923V | N/A 95000 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 95925 | N/A 95000 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 95926 | N/A 95000 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 95928 | N/A 95000 | N/A 9.2510 in234.975 mm | N/A 1.9375 in49.213 mm |
N/A
|