Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 1329 | N/A 1300 | N/A 2.1250 in53.975 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1330 | N/A 1300 | N/A 2 in50.8 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1331 | N/A 1300 | N/A 2.2400 in56.896 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 13318 | N/A 13000 | N/A 3.1875 in80.963 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 133180 | N/A 133000 | N/A 17.9960 in457.098 mm | N/A 1.875 in47.625 mm |
N/A
|
| 134143 | N/A 134000 | N/A 14.3750 in365.125 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 134145 | N/A 134000 | N/A 14.5000 in368.300 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 135155 | N/A 135000 | N/A 15.5 in393.7 mm | N/A 2 in50.8 mm |
N/A
|
| 13620 | N/A 13600 | N/A 2.7170 in69.012 mm | N/A 0.5938 in15.083 mm |
N/A
|
| 13621 | N/A 13600 | N/A 2.7170 in69.012 mm | N/A 0.5938 in15.083 mm |
N/A
|
| 13621A | N/A 13600 | N/A 2.7170 in69.012 mm | N/A 0.5638 in14.321 mm |
N/A
|
| 13623X | N/A 13600 | N/A 2.7170 in69.012 mm | N/A 0.7269 in18.463 mm |
N/A
|
| 13624 | N/A 13600 | N/A 2.7547 in69.969 mm | N/A 0.7098 in18.029 mm |
N/A
|
| 138172 | N/A 138000 | N/A 17.2450 in438.023 mm | N/A 1.875 in47.625 mm |
N/A
|
| 13830 | N/A 13800 | N/A 2.5000 in63.500 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 13830CP | N/A 13800 | N/A 2.5000 in63.500 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 13836 | N/A 13800 | N/A 2.5625 in65.088 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 142551 | N/A 140000 | N/A 25.5000 in647.700 mm | N/A 3.375 in85.725 mm |
N/A
|
| 142653 | N/A 140000 | N/A 26.5000 in673.100 mm | N/A 3.75 in95.25 mm |
N/A
|
| 14272 | N/A 14000 | N/A 2.7170 in69.012 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 14273 | N/A 14000 | N/A 2.7170 in69.012 mm | N/A 0.6675 in16.955 mm |
N/A
|
| 14274 | N/A 14000 | N/A 2.7170 in69.012 mm | N/A 0.625 in15.875 mm |
N/A
|
| 14274A | N/A 14000 | N/A 2.7148 in68.956 mm | N/A 0.625 in15.875 mm |
N/A
|
| 14274-S | N/A 14000 | N/A 2.9650 in75.311 mm | N/A 0.625 in15.875 mm |
N/A
|
| 14275A | N/A 14000 | N/A 2.7500 in69.850 mm | N/A 0.625 in15.875 mm |
N/A
|