Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

H852810 N/A H852800 N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A
H859010 N/A H859000 N/A 19.5000 in495.300 mm N/A 3.5 in88.9 mm N/A
H859010V N/A H859000 N/A 19.5000 in495.300 mm N/A 3.5 in88.9 mm N/A
H913810 N/A H913800 N/A 5.7500 in146.050 mm N/A 1 in25.4 mm N/A
H914811 N/A H914800 N/A 6 in152.400 mm N/A 1.3819 in35.1 mm N/A
H916610 N/A H916600 N/A 6.9375 in176.213 mm N/A 1.4375 in36.513 mm N/A
H917810 N/A H917800 N/A 7-1/8 in180.975 mm N/A 1.4063 in35.72 mm N/A
H919911 N/A H919900 N/A 7-5/8 in193.675 mm N/A 1.3582 in34.498 mm N/A
H924010 N/A H924000 N/A 8.4375 in214.313 mm N/A 1.5625 in39.688 mm N/A
H936310 N/A H936300 N/A 13.0000 in330.200 mm N/A 2.125 in53.975 mm N/A
H936313 N/A H936300 N/A 13.2500 in336.550 mm N/A 2.125 in53.975 mm N/A
H936316 N/A H936300 N/A 13-1/2 in342.900 mm N/A 2.125 in53.975 mm N/A
H961610 N/A H961600 N/A 24.5000 in622.300 mm N/A 3.25 in82.55 mm N/A
H969210 N/A H969200 N/A 30.0000 in762.000 mm N/A 4.25 in107.95 mm N/A
HH144614 N/A HH144600 N/A 15.5 in393.7 mm N/A 3.3125 in84.138 mm N/A
HH159810 N/A HH159800 N/A 21.5000 in546.1 mm N/A 5.0419 in128.064 mm N/A
HH221410 N/A HH221400 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A
HH221410XX N/A HH221400 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A
HH221411 N/A HH221400 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A
HH221416 N/A HH221400 N/A 7.875 in200.025 mm N/A 2 in50.8 mm N/A
HH224310 N/A HH224300 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A
HH224310V N/A HH224300 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A
HH224314 N/A HH224300 N/A 8.4636 in214.975 mm N/A 2 in50.8 mm N/A
HH228310 N/A HH228300 N/A 10.0000 in254.000 mm N/A 2.4375 in61.913 mm N/A
HH228310V N/A HH228300 N/A 10.0000 in254.000 mm N/A 2.4375 in61.913 mm N/A
Unit of Measure
« 41 42 43 44 45 »