Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

HM807010P N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A
HM807010XX N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A
HM807011 N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A
HM807015-BR N/A HM807000 N/A 4.2900 in108.966 mm N/A 1.125 in28.575 mm N/A
HM813810 N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A
HM813810P N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A
HM813811 N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A
HM813811P N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A
HM81610 N/A HM81600 N/A 1.8494 in46.975 mm N/A 0.6299 in15.999 mm N/A
HM858511 N/A HM858500 N/A 19.6830 in499.948 mm N/A 3.0625 in77.788 mm N/A
HM88510 N/A HM88500 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A
HM88510V N/A HM88500 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A
HM88511 N/A HM88500 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A
HM88512 N/A HM88500 N/A 2.9060 in73.812 mm N/A 0.9063 in23.020 mm N/A
HM88610 N/A HM88600 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A
HM88610A N/A HM88600 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A
HM88610P N/A HM88600 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A
HM88611 N/A HM88600 N/A 2.8336 in71.973 mm N/A 0.8442 in21.443 mm N/A
HM88611AS N/A HM88600 N/A 2.8593 in72.626 mm N/A 0.7812 in19.842 mm N/A
HM88612 N/A HM88600 N/A 2.8750 in73.025 mm N/A 0.8262 in20.985 mm N/A
HM88613 N/A HM88600 N/A 2.8750 in73.025 mm N/A 0.8442 in21.443 mm N/A
HM89210 N/A HM89200 N/A 3.1250 in79.375 mm N/A 0.8923 in22.664 mm N/A
HM89410 N/A HM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A
HM89410P N/A HM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A
HM89411 N/A HM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A
Unit of Measure
« 46 47 48 49 50 »