Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| K150201 | N/A HH221400 | N/A 7.5 in190.5 mm | N/A 1.8125 in46.038 mm |
N/A
|
| K150495 | N/A HM259000 | N/A 17.6550 in448.437 mm | N/A 2.6875 in68.263 mm |
N/A
|
| K150496 | N/A M249700 | N/A 14.1550 in359.537 mm | N/A 2.125 in53.975 mm |
N/A
|
| K150960 | N/A LM503300 | N/A 2.9518 in74.976 mm | N/A 0.5512 in14 mm |
N/A
|
| K150970 | N/A 385 | N/A 3.8750 in98.425 mm | N/A 0.7018 in17.826 mm |
N/A
|
| K150972 | N/A M88000 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| K150974 | N/A 2500 | N/A 2.7500 in69.850 mm | N/A 0.75 in19.05 mm |
N/A
|
| K27620 | N/A 27600 | N/A 4.9375 in125.413 mm | N/A 0.7813 in19.845 mm |
N/A
|
| K28820 | N/A 28800 | N/A 12 in304.8 mm | N/A 0.625 in15.875 mm |
N/A
|
| K36920 | N/A 36900 | N/A 8.9375 in227.013 mm | N/A 0.9063 in23.020 mm |
N/A
|
| K37625 | N/A 37000 | N/A 6.25 in158.750 mm | N/A 0.625 in15.875 mm |
N/A
|
| K38820 | N/A 38800 | N/A 12.8125 in325.438 mm | N/A 1 in25.4 mm |
N/A
|
| K3920 | N/A 3900 | N/A 4-7/16 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| K394A | N/A 395 | N/A 4.3307 in110 mm | N/A 0.7411 in18.824 mm |
N/A
|
| K492A | N/A 495 | N/A 5 1/4 in133.350 mm | N/A 0.875 in22.225 mm |
N/A
|
| K493 | N/A 495 | N/A 5.3750 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| K544116 | N/A 544000 | N/A 11.625 in295.275 mm | N/A 0.9375 in23.813 mm |
N/A
|
| K544118 | N/A 544000 | N/A 11.8125 in300.038 mm | N/A 0.9375 in23.813 mm |
N/A
|
| K572 | N/A 575 | N/A 5.5115 in139.992 mm | N/A 1.125 in28.575 mm |
N/A
|
| K592A | N/A 595 | N/A 6 in152.400 mm | N/A 1.1875 in30.163 mm |
N/A
|
| K64700 | N/A 64000 | N/A 7.0000 in177.800 mm | N/A 1.1875 in30.163 mm |
N/A
|
| KH212710 | N/A H212700 | N/A 4.8809 in123.975 mm | N/A 1.3386 in34 mm |
N/A
|
| KH414210 | N/A H414200 | N/A 5.3750 in136.525 mm | N/A 1.25 in31.75 mm |
N/A
|
| KH715311 | N/A H715300 | N/A 5.3750 in136.525 mm | N/A 1.4375 in36.513 mm |
N/A
|
| KH913810 | N/A H913800 | N/A 5.7500 in146.050 mm | N/A 1 in25.4 mm |
N/A
|