Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| KLM603013-Z | N/A LM603000 | N/A 3.0709 in78.001 mm | N/A 0.5906 in15.001 mm |
N/A
|
| KLM67010 | N/A LM67000 | N/A 2.3280 in59.131 mm | N/A 0.4650 in11.811 mm |
N/A
|
| KLM67010C | N/A LM67000 | N/A 2.3280 in59.131 mm | N/A 0.4650 in11.811 mm |
N/A
|
| KM12610 | N/A M12600 | N/A 1.9687 in50.005 mm | N/A 0.5500 in13.970 mm |
N/A
|
| KM802011 | N/A M802000 | N/A 3.2500 in82.550 mm | N/A 0.795 in20.193 mm |
N/A
|
| KM86610 | N/A M86600 | N/A 2.5312 in64.292 mm | N/A 0.6563 in16.670 mm |
N/A
|
| KM86610C | N/A M86600C | N/A 2.5312 in64.292 mm | N/A 0.6563 in16.670 mm |
N/A
|
| KM88010C | N/A M88000C | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| L102810 | N/A L102800 | N/A 2.8750 in73.025 mm | N/A 0.5938 in15.083 mm |
N/A
|
| L116110 | N/A L116100 | N/A 4.5625 in115.888 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L116112 | N/A L116100 | N/A 4.6250 in117.475 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L117510 | N/A L117500 | N/A 4.9375 in125.413 mm | N/A 0.5938 in15.083 mm |
N/A
|
| L163110 | N/A L163100 | N/A 17.5 in444.5 mm | N/A 1.875 in47.625 mm |
N/A
|
| L183410 | N/A L183400 | N/A 35.0000 in889.000 mm | N/A 2.8346 in71.999 mm |
N/A
|
| L21511 | N/A L21500 | N/A 1.3775 in34.989 mm | N/A 0.3430 in8.712 mm |
N/A
|
| L217810 | N/A L217800 | N/A 4-7/8 in123.825 mm | N/A 0.6563 in16.670 mm |
N/A
|
| L217813 | N/A L217800 | N/A 5 in127 mm | N/A 0.75 in19.05 mm |
N/A
|
| L217813-BR | N/A L217800 | N/A 5 in127 mm | N/A 0.75 in19.05 mm |
N/A
|
| L225810 | N/A L225800 | N/A 6.6875 in169.863 mm | N/A 0.8125 in20.638 mm |
N/A
|
| L225818 | N/A L225800 | N/A 7-1/8 in180.975 mm | N/A 0.8125 in20.638 mm |
N/A
|
| L259710 | N/A L259700 | N/A 16.3125 in414.338 mm | N/A 1.125 in28.575 mm |
N/A
|
| L269110 | N/A L269100 | N/A 21.0 in533.400 mm | N/A 1.4375 in36.513 mm |
N/A
|
| L281110 | N/A L281100 | N/A 32.0000 in812.800 mm | N/A 2.875 in73.025 mm |
N/A
|
| L282010W | N/A L282000 | N/A 33.9370 in862.000 mm | N/A 2.8 in71.120 mm |
N/A
|
| L282010X | N/A L282000 | N/A 33.9370 in862.000 mm | N/A 2.6014 in66.076 mm |
N/A
|