Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

L282015W N/A L282000 N/A 34.5000 in876.300 mm N/A 2.8 in71.120 mm N/A
L282015X N/A L282000 N/A 34.5000 in876.300 mm N/A 3.0069 in76.375 mm N/A
L289410 N/A L289400 N/A 75.3887 in1914.873 mm N/A 9.2520 in235.001 mm N/A
L305610 N/A L305600 N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A
L305611 N/A L305600 N/A 3.1486 in79.974 mm N/A 0.5625 in14.288 mm N/A
L305613 N/A L305600 N/A 3.2810 in83.337 mm N/A 0.5625 in14.288 mm N/A
L319210 N/A L319200 N/A 5.1250 in130.175 mm N/A 0.6563 in16.670 mm N/A
L327210 N/A L327200 N/A 6.9688 in177.008 mm N/A 0.8125 in20.638 mm N/A
L327210XX N/A L327200 N/A 6.9688 in177.008 mm N/A 0.8125 in20.638 mm N/A
L357010 N/A L357000 N/A 15.5 in393.7 mm N/A 1.5 in38.1 mm N/A
L357010W N/A L357000 N/A 15.5 in393.7 mm N/A 1.5 in38.1 mm N/A
L420410 N/A L420400 N/A 5.3750 in136.525 mm N/A 0.6563 in16.670 mm N/A
L432310 N/A L432300 N/A 8.0938 in205.583 mm N/A 0.7188 in18.258 mm N/A
L433710 N/A L433700 N/A 8.5000 in215.900 mm N/A 0.8125 in20.638 mm N/A
L435010 N/A L435000 N/A 8-3/4 in222.250 mm N/A 0.75 in19.05 mm N/A
L435010XX N/A L435000 N/A 8-3/4 in222.250 mm N/A 0.75 in19.05 mm N/A
L44610 N/A L44600 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A
L44610-Z N/A L44600 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A
L44613 N/A L44600 N/A 2.0467 in51.986 mm N/A 0.5 in12.700 mm N/A
L45410 N/A L45400 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A
L45410-Z N/A L45400 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A
L467510 N/A L467500 N/A 20.0000 in508.000 mm N/A 1.875 in47.625 mm N/A
L476510 N/A L476500 N/A 27.2500 in692.150 mm N/A 2.4375 in61.913 mm N/A
L476518X N/A L476500 N/A 28.3465 in720.001 mm N/A 2.4803 in63 mm N/A
L480210W N/A L480200 N/A 31.0000 in787.4 mm N/A 2.6866 in68.240 mm N/A
Unit of Measure
« 51 52 53 54 55 »