Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 15523 | N/A 15500 | N/A 2.3750 in60.325 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15523RB | N/A 15500 | N/A 2.3750 in60.325 mm | N/A 0.625 in15.875 mm |
N/A
|
| 157430 | N/A 157000 | N/A 43.0000 in1092.200 mm | N/A 3 in76.2 mm |
N/A
|
| 158442 | N/A 158000 | N/A 44.2500 in1123.950 mm | N/A 3 in76.2 mm |
N/A
|
| 161850 | N/A 160000 | N/A 18.5000 in469.900 mm | N/A 1.5 in38.1 mm |
N/A
|
| 161900 | N/A 160000 | N/A 19.0000 in482.600 mm | N/A 1.5 in38.1 mm |
N/A
|
| 161925 | N/A 160000 | N/A 19.2500 in488.950 mm | N/A 1.5 in38.1 mm |
N/A
|
| 1620 | N/A 1600 | N/A 2.6250 in66.675 mm | N/A 0.625 in15.875 mm |
N/A
|
| 16282 | N/A 16000 | N/A 2.8346 in71.999 mm | N/A 0.5605 in14.237 mm |
N/A
|
| 16283 | N/A 16000 | N/A 2.8440 in72.238 mm | N/A 0.75 in19.05 mm |
N/A
|
| 16284 | N/A 16000 | N/A 2.8440 in72.238 mm | N/A 0.625 in15.875 mm |
N/A
|
| 16522 | N/A 16500 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 168500 | N/A 168000 | N/A 50.0000 in1270.000 mm | N/A 2.625 in66.675 mm |
N/A
|
| 168500V | N/A 168000 | N/A 50.0000 in1270.000 mm | N/A 2.625 in66.675 mm |
N/A
|
| 16929 | N/A 16900 | N/A 2.9523 in74.988 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 171400 | N/A 170000 | N/A 14 in355.6 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 171436 | N/A 170000 | N/A 14.3720 in365.049 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 171450 | N/A 170000 | N/A 14.5000 in368.300 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 17244 | N/A 17000 | N/A 2.4409 in61.999 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 17244A | N/A 17000 | N/A 2.4402 in61.981 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 17245XA | N/A 17000 | N/A 2.4409 in61.999 mm | N/A 0.6290 in15.977 mm |
N/A
|
| 1729 | N/A 1700 | N/A 2.2400 in56.896 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1729X | N/A 1700 | N/A 2.2400 in56.896 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1730 | N/A 1700 | N/A 2.1250 in53.975 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1738X | N/A 1700 | N/A 2.2500 in57.150 mm | N/A 0.6910 in17.551 mm |
N/A
|