Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

17520 N/A 17500 N/A 1.6875 in42.863 mm N/A 0.5313 in13.495 mm N/A
175350 N/A 175000 N/A 35.0000 in889.000 mm N/A 2 in50.8 mm N/A
17830 N/A 17800 N/A 3.1250 in79.375 mm N/A 0.625 in15.875 mm N/A
17831 N/A 17800 N/A 3.1490 in79.985 mm N/A 0.5937 in15.080 mm N/A
182350 N/A 180000 N/A 23.5000 in596.9 mm N/A 2.375 in60.325 mm N/A
18335E N/A 18000 N/A 3.3465 in85.001 mm N/A 0.7087 in18.001 mm N/A
18335X N/A 18000 N/A 3.3465 in85.001 mm N/A 0.4921 in12.499 mm N/A
18337 N/A 18000 N/A 3.3750 in85.725 mm N/A 0.5 in12.700 mm N/A
18352 N/A 18000 N/A 3 1/2 in88.900 mm N/A 0.75 in19.05 mm N/A
18520 N/A 18500 N/A 2.8750 in73.025 mm N/A 0.5 in12.700 mm N/A
18620 N/A 18600 N/A 3.1250 in79.375 mm N/A 0.5313 in13.495 mm N/A
18720 N/A 18700 N/A 3.3465 in85.001 mm N/A 0.5313 in13.495 mm N/A
18721 N/A 18700 N/A 3.2800 in83.312 mm N/A 0.5313 in13.495 mm N/A
18723 N/A 18700 N/A 3 1/2 in88.900 mm N/A 0.6563 in16.670 mm N/A
18724 N/A 18700 N/A 3 1/2 in88.900 mm N/A 0.5313 in13.495 mm N/A
1920 N/A 1900 N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A
1922 N/A 1900 N/A 2.2500 in57.150 mm N/A 0.625 in15.875 mm N/A
192200 N/A 192000 N/A 20.0000 in508.000 mm N/A 1.5 in38.1 mm N/A
19262 N/A 19000 N/A 2.6250 in66.675 mm N/A 0.4688 in11.908 mm N/A
19267X N/A 19000 N/A 2.6772 in68.001 mm N/A 0.4724 in11.999 mm N/A
19268 N/A 19000 N/A 2.6875 in68.263 mm N/A 0.4688 in11.908 mm N/A
19268X N/A 19000 N/A 2.6880 in68.275 mm N/A 0.6312 in16.032 mm N/A
19269 N/A 19000 N/A 2.6875 in68.263 mm N/A 0.6311 in16.030 mm N/A
19281 N/A 19000 N/A 2.8125 in71.438 mm N/A 0.4688 in11.908 mm N/A
19282 N/A 19000 N/A 2.8125 in71.438 mm N/A 0.625 in15.875 mm N/A
Unit of Measure
« 6 7 8 9 10 »