Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

224199 N/A 224000 N/A 20.0000 in508.000 mm N/A 3.5938 in91.283 mm N/A
224200 N/A 224000 N/A 20.0000 in508.000 mm N/A 2.9375 in74.613 mm N/A
224204 N/A 224000 N/A 20.5000 in520.7 mm N/A 3 in76.2 mm N/A
22720 N/A 22700 N/A 3.2500 in82.550 mm N/A 0.8125 in20.638 mm N/A
22721 N/A 22700 N/A 3.2500 in82.550 mm N/A 0.8125 in20.638 mm N/A
231975 N/A 230000 N/A 19.7500 in501.650 mm N/A 2 in50.8 mm N/A
2320 N/A 2300 N/A 2.2400 in56.896 mm N/A 0.8125 in20.638 mm N/A
232025 N/A 230000 N/A 20.2500 in514.350 mm N/A 2 in50.8 mm N/A
23250X N/A 23000 N/A 2.5000 in63.500 mm N/A 0.5780 in14.681 mm N/A
23255X N/A 23000 N/A 2.5591 in65.001 mm N/A 0.625 in15.875 mm N/A
23256 N/A 23000 N/A 2.5625 in65.088 mm N/A 0.625 in15.875 mm N/A
233 N/A 235 N/A 2.4409 in61.999 mm N/A 0.5131 in13.033 mm N/A
2330 N/A 2300 N/A 2.2400 in56.896 mm N/A 0.8125 in20.638 mm N/A
23420 N/A 23400 N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A
234215 N/A 234000 N/A 21.5000 in546.1 mm N/A 2.1875 in55.563 mm N/A
234215W N/A 234000 N/A 21.5000 in546.1 mm N/A 2.1875 in55.563 mm N/A
234215X N/A 234000 N/A 21.5000 in546.1 mm N/A 2.1875 in55.563 mm N/A
234220 N/A 234000 N/A 22.0000 in558.800 mm N/A 1.75 in44.45 mm N/A
23620 N/A 23600 N/A 2.8750 in73.025 mm N/A 0.875 in22.225 mm N/A
23621 N/A 23600 N/A 2.8750 in73.025 mm N/A 0.875 in22.225 mm N/A
23720 N/A 23700 N/A 2.8750 in73.025 mm N/A 0.875 in22.225 mm N/A
239225 N/A 239000 N/A 22.5000 in571.500 mm N/A 2.125 in53.975 mm N/A
239225A N/A 239000 N/A 22.5000 in571.500 mm N/A 2.2500 in57.150 mm N/A
239227 N/A 239000 N/A 22.5000 in571.500 mm N/A 2.1875 in55.563 mm N/A
242 N/A 245 N/A 2.4409 in61.999 mm N/A 0.630 in16.002 mm N/A
Unit of Measure
« 6 7 8 9 10 »