Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JM720210 N/A M720200 N/A 155 mm6.1024 in N/A 28 mm1.1024 in N/A
JP11010 N/A JP11000 N/A 160 mm6.2992 in N/A 19.500 mm0.7677 in N/A
JT10010 N/A JT10000 N/A 160 mm6.2992 in N/A 34 mm1.3386 in N/A
KJHM720210 N/A HM720200 N/A 160 mm6.2992 in N/A 32 mm1.2598 in N/A
Y30220M N/A 30220M N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A
Y32020X N/A 32020X N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A
Y32020XM N/A 32020XM N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A
Y32220 N/A 32220 N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A
Y32220CM N/A 32220C N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A
Y32220M N/A 32220M N/A 180 mm7.0866 in N/A 39 mm1.5354 in N/A
Y32320M N/A 32320M N/A 215 mm8.4646 in N/A 60 mm2.3622 in N/A
Y33020 N/A 33020 N/A 150 mm5.9055 in N/A 32.5 mm1.2795 in N/A
Y33020M N/A 33020M N/A 150 mm5.9055 in N/A 32.5 mm1.2795 in N/A
Y30221M N/A 30221M N/A 190 mm7.4803 in N/A 30 mm1.1811 in N/A
Y32021X N/A 32021X N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A
Y32021XM N/A 32021XM N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A
Y32021XSA N/A 32021X N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A
Y32221 N/A 32221 N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A
Y32221M N/A 32221M N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A
Y32321M N/A 32321M N/A 225 mm8.8582 in N/A 63 mm2.4803 in N/A
Y33021 N/A 33021 N/A 160 mm6.2992 in N/A 34 mm1.3386 in N/A
Y33021M N/A 33021M N/A 160 mm6.2992 in N/A 34 mm1.3386 in N/A
JF11010 N/A JF11000 N/A 175 mm6.8898 in N/A 39 mm1.5354 in N/A
JHM522610 N/A HM522600 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A
JM822010 N/A M822000 N/A 165 mm6.4961 in N/A 26.500 mm1.0433 in N/A
Unit of Measure
« 11 12 13 14 15 »