Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JP16010 | N/A JP16000 | N/A 220 mm8.6614 in | N/A 23 mm0.9055 in |
N/A
|
| JHM133417 | N/A HM133400 | N/A 255 mm10.0394 in | N/A 52.388 mm2.0625 in |
N/A
|
| JM734410 | N/A M734400 | N/A 240 mm9.4488 in | N/A 37 mm1.4567 in |
N/A
|
| JM734410V | N/A M734400 | N/A 240 mm9.4488 in | N/A 37 mm1.4567 in |
N/A
|
| JM734411 | N/A M734400 | N/A 241.000 mm9.4882 in | N/A 42 mm1.6535 in |
N/A
|
| Y32032 | N/A 32032 | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in |
N/A
|
| Y32032XM | N/A 32032XM | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in |
N/A
|
| Y32232 | N/A 32232 | N/A 290 mm11.4173 in | N/A 67 mm2.6378 in |
N/A
|
| JHM534110 | N/A HM534100 | N/A 230 mm9.0551 in | N/A 31 mm1.2205 in |
N/A
|
| JP17010 | N/A JP17000 | N/A 230 mm9.0551 in | N/A 23 mm0.9055 in |
N/A
|
| KJP17010 | N/A JP17000 | N/A 230 mm9.0551 in | N/A 23 mm0.9055 in |
N/A
|
| KJP17010-SA | N/A JP17000 | N/A 230 mm9.0551 in | N/A 23 mm0.9055 in |
N/A
|
| Y30334 | N/A 30334 | N/A 360 mm14.1732 in | N/A 62 mm2.4409 in |
N/A
|
| Y32034XM | N/A 32034XM | N/A 260 mm10.2362 in | N/A 43 mm1.6929 in |
N/A
|
| Y32934M | N/A 32934M | N/A 230 mm9.0551 in | N/A 30 mm1.1811 in |
N/A
|
| JK150966 | N/A 87000 | N/A 280 mm11.0236 in | N/A 40 mm1.5748 in |
N/A
|
| JM736110 | N/A M736100 | N/A 250 mm9.8425 in | N/A 37 mm1.4567 in |
N/A
|
| JP18010 | N/A JP18000 | N/A 240 mm9.4488 in | N/A 23 mm0.9055 in |
N/A
|
| Y32036XM | N/A 32036XM | N/A 280 mm11.0236 in | N/A 48 mm1.8898 in |
N/A
|
| Y32936M | N/A 32936M | N/A 250 mm9.8425 in | N/A 34 mm1.3386 in |
N/A
|
| JM241511 | N/A M241500 | N/A 290 mm11.4173 in | N/A 46.736 mm1.84 in |
N/A
|
| JM738210 | N/A M738200 | N/A 260 mm10.2362 in | N/A 36.5 mm1.437 in |
N/A
|
| JM738210-SA | N/A M738200 | N/A 260 mm10.2362 in | N/A 36.5 mm1.437 in |
N/A
|
| Y32038XM | N/A 32038XM | N/A 290 mm11.4173 in | N/A 48 mm1.8898 in |
N/A
|
| JHM840410 | N/A HM840400 | N/A 300 mm11.811 in | N/A 51 mm2.0079 in |
N/A
|