Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y30240 | N/A 30240 | N/A 360 mm14.1732 in | N/A 48 mm1.8898 in |
N/A
|
| Y32040XM | N/A 32040XM | N/A 310 mm12.2047 in | N/A 53 mm2.0866 in |
N/A
|
| Y32940M | N/A 32940M | N/A 280 mm11.0236 in | N/A 39 mm1.5354 in |
N/A
|
| Y32044XM | N/A 32044XM | N/A 340 mm13.3858 in | N/A 57 mm2.2441 in |
N/A
|
| Y32944M | N/A 32944M | N/A 300 mm11.811 in | N/A 39 mm1.5354 in |
N/A
|
| JF24010 | N/A JF24000 | N/A 320 mm12.5984 in | N/A 46 mm1.811 in |
N/A
|
| JP24010 | N/A JP24000 | N/A 320 mm12.5984 in | N/A 30 mm1.1811 in |
N/A
|
| Y32048X | N/A 32048X | N/A 360 mm14.1732 in | N/A 57 mm2.2441 in |
N/A
|
| Y32048XR | N/A M249700 | N/A 360 mm14.1732 in | N/A 57 mm2.2441 in |
N/A
|
| Y32048XRSA | N/A M249700 | N/A 360 mm14.1732 in | N/A 57 mm2.2441 in |
N/A
|
| DX459163 | N/A 32052X | N/A 400.050 mm15.7500 in | N/A 66 mm2.5984 in |
N/A
|
| Y32956M | N/A 32956M | N/A 380 mm14.9606 in | N/A 48 mm1.8898 in |
N/A
|
| JLL455610 | N/A LL455600 | N/A 345 mm13.5827 in | N/A 17 mm0.6693 in |
N/A
|
| Y32064XM | N/A 32064XM | N/A 480 mm18.8976 in | N/A 74 mm2.9134 in |
N/A
|
| Y32968M | N/A 32968M | N/A 460 mm18.1102 in | N/A 57 mm2.2441 in |
N/A
|
| Y32972M | N/A 32972M | N/A 480 mm18.8976 in | N/A 57 mm2.2441 in |
N/A
|
| JL580914 | N/A L580900 | N/A 850 mm33.4646 in | N/A 78 mm3.0709 in |
N/A
|
| DX879111 | N/A EX26769 | N/A 1124.000 mm44.2520 in | N/A 138 mm5.4331 in |
N/A
|
| JL286910 | N/A L286900 | N/A 1060.000 mm41.7323 in | N/A 76 mm2.9921 in |
N/A
|
| Y30208M | N/A 30208 | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in |
N/A
|
| Y30232M | N/A 30232 | N/A 290 mm11.4173 in | N/A 40 mm1.5748 in |
N/A
|
| Y30234 | N/A 30234 | N/A 310 mm12.2047 in | N/A 43 mm1.6929 in |
N/A
|
| Y30236M | N/A 30236 | N/A 320 mm12.5984 in | N/A 43 mm1.6929 in |
N/A
|
| Y30238 | N/A 30238 | N/A 340 mm13.3858 in | N/A 46 mm1.811 in |
N/A
|
| Y30244M | N/A 30244 | N/A 400 mm15.748 in | N/A 54 mm2.126 in |
N/A
|