Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JLM813010 N/A LM813000 N/A 110 mm4.3307 in N/A 20.500 mm0.8071 in N/A
JM612910 N/A M612900 N/A 115 mm4.5276 in N/A 23 mm0.9055 in N/A
JM612910-SA N/A M612900 N/A 115 mm4.5276 in N/A 23 mm0.9055 in N/A
JM612910V N/A M612900 N/A 115 mm4.5276 in N/A 23 mm0.9055 in N/A
JN7010 N/A JN7000 N/A 140 mm5.5118 in N/A 43 mm1.6929 in N/A
JP7010 N/A JP7000 N/A 110 mm4.3307 in N/A 15.500 mm0.6102 in N/A
JW7010 N/A JW7000 N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A
JW7010A N/A JW7000 N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A
JW7010AX N/A JW7000 N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A
JW7010P N/A JW7000 N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A
JW7010-SA N/A JW7000 N/A 140 mm5.5118 in N/A 27 mm1.063 in N/A
Y30214 N/A 30214 N/A 125 mm4.9213 in N/A 21 mm0.8268 in N/A
Y30216 N/A 30216 N/A 140 mm5.5118 in N/A 22 mm0.8661 in N/A
Y30314 N/A 30314 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A
Y30314M N/A 30314M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A
Y31314M N/A 31314M N/A 150 mm5.9055 in N/A 25 mm0.9843 in N/A
Y32014X N/A 32014X N/A 110 mm4.3307 in N/A 19 mm0.7480 in N/A
Y32014XM N/A 32014XM N/A 110 mm4.3307 in N/A 19 mm0.7480 in N/A
Y32214 N/A 32214 N/A 125 mm4.9213 in N/A 27 mm1.063 in N/A
Y32214M N/A 32214M N/A 125 mm4.9213 in N/A 27 mm1.063 in N/A
Y32314CM N/A 32314C N/A 150 mm5.9055 in N/A 42 mm1.6535 in N/A
Y33014M N/A 33014M N/A 110 mm4.3307 in N/A 25.50 mm1.0039 in N/A
Y33114 N/A 33114 N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A
Y33114M N/A 33114M N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A
Y33214 N/A 33214 N/A 125 mm4.9213 in N/A 32 mm1.2598 in N/A
Unit of Measure
« 6 7 8 9 10 »