Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| KJM716610 | N/A M716600 | N/A 130 mm5.1181 in | N/A 24 mm0.9449 in |
N/A
|
| KJM716615 | N/A M716600 | N/A 135 mm5.3150 in | N/A 27 mm1.063 in |
N/A
|
| Y30217 | N/A 30217 | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in |
N/A
|
| Y30317M | N/A 30317M | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in |
N/A
|
| Y32017X | N/A 32017X | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in |
N/A
|
| Y32217 | N/A 32217 | N/A 150 mm5.9055 in | N/A 30 mm1.1811 in |
N/A
|
| Y32217M | N/A 32217M | N/A 150 mm5.9055 in | N/A 30 mm1.1811 in |
N/A
|
| Y32317 | N/A 32317 | N/A 180 mm7.0866 in | N/A 49 mm1.9291 in |
N/A
|
| Y33017 | N/A 33017 | N/A 130 mm5.1181 in | N/A 29.5 mm1.1614 in |
N/A
|
| Y33117 | N/A 33117 | N/A 140 mm5.5118 in | N/A 32 mm1.2598 in |
N/A
|
| Y33117-SA | N/A 33117 | N/A 140 mm5.5118 in | N/A 32 mm1.2598 in |
N/A
|
| Y33217 | N/A 33217 | N/A 150 mm5.9055 in | N/A 37 mm1.4567 in |
N/A
|
| YA30217M | N/A 30217M | N/A 150 mm5.9055 in | N/A 24 mm0.9449 in |
N/A
|
| J90748 | N/A 90000 | N/A 190 mm7.4803 in | N/A 31.75 mm1.25 in |
N/A
|
| JF9010 | N/A JF9000 | N/A 155 mm6.1024 in | N/A 38 mm1.4961 in |
N/A
|
| JHH221413 | N/A HH221400 | N/A 190 mm7.4803 in | N/A 46.038 mm1.8125 in |
N/A
|
| JHH221414P | N/A HH221400 | N/A 190 mm7.4803 in | N/A 48.500 mm1.9094 in |
N/A
|
| JHM318410 | N/A HM318400 | N/A 155 mm6.1024 in | N/A 35.500 mm1.3976 in |
N/A
|
| JM718110 | N/A M718100 | N/A 145 mm5.7087 in | N/A 27 mm1.063 in |
N/A
|
| JP9010 | N/A JP9000 | N/A 135 mm5.3150 in | N/A 17.5 mm0.689 in |
N/A
|
| JT9010 | N/A JT9000 | N/A 150 mm5.9055 in | N/A 34 mm1.3386 in |
N/A
|
| KJM718110 | N/A M718100 | N/A 145 mm5.7087 in | N/A 27 mm1.063 in |
N/A
|
| KJT9010 | N/A JT9000 | N/A 150 mm5.9055 in | N/A 34 mm1.3386 in |
N/A
|
| Y30218M | N/A 30218M | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in |
N/A
|
| Y31318M | N/A 31318M | N/A 190 mm7.4803 in | N/A 30 mm1.1811 in |
N/A
|