Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 1922-B | N/A 1900 | N/A 2.2500 in57.150 mm | N/A 0.625 in15.875 mm |
N/A
|
| 19268-B | N/A 19000 | N/A 2.6875 in68.263 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 19283-B | N/A 19000 | N/A 2.8346 in71.999 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1931-B | N/A 1900 | N/A 2.3750 in60.325 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1932-B | N/A 1900 | N/A 2.3125 in58.738 mm | N/A 0.5937 in15.080 mm |
N/A
|
| 203190-B | N/A 203000 | N/A 19.0000 in482.600 mm | N/A 1.75 in44.45 mm |
N/A
|
| 21212-B | N/A 21000 | N/A 2.1250 in53.975 mm | N/A 0.625 in15.875 mm |
N/A
|
| 221575-B | N/A 220000 | N/A 15.7500 in400.050 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 232000-B | N/A 230000 | N/A 20.0000 in508.000 mm | N/A 2 in50.8 mm |
N/A
|
| 23256-B | N/A 23000 | N/A 2.5625 in65.088 mm | N/A 0.625 in15.875 mm |
N/A
|
| 243250-B | N/A 243000 | N/A 24.9950 in634.873 mm | N/A 2.5000 in63.500 mm |
N/A
|
| 244235-B | N/A 244000 | N/A 23.5000 in596.9 mm | N/A 2.125 in53.975 mm |
N/A
|
| 2523-B | N/A 2500 | N/A 2.7500 in69.850 mm | N/A 0.75 in19.05 mm |
N/A
|
| 25521-B | N/A 25500 | N/A 3.2700 in83.058 mm | N/A 0.75 in19.05 mm |
N/A
|
| 26283-B | N/A 26000 | N/A 2.8346 in71.999 mm | N/A 0.625 in15.875 mm |
N/A
|
| 2631-B | N/A 2600 | N/A 2.6150 in66.421 mm | N/A 0.75 in19.05 mm |
N/A
|
| 26822-B | N/A 26800 | N/A 3.1250 in79.375 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2720-B | N/A 2700 | N/A 3 in76.2 mm | N/A 0.75 in19.05 mm |
N/A
|
| 275158-B | N/A 275000 | N/A 15.8750 in403.225 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 27620-B | N/A 27600 | N/A 4.9375 in125.413 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 28315-B | N/A 28000 | N/A 3.1496 in80 mm | N/A 0.625 in15.875 mm |
N/A
|
| 28521-B | N/A 28500 | N/A 3.6250 in92.075 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 28622-B | N/A 28600 | N/A 3.8437 in97.630 mm | N/A 0.7656 in19.446 mm |
N/A
|
| 28921-B | N/A 28900 | N/A 3.937 in100 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 291750-B | N/A 290000 | N/A 17.5 in444.5 mm | N/A 1.5625 in39.688 mm |
N/A
|