Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 37625-B | N/A 37000 | N/A 6.25 in158.750 mm | N/A 0.625 in15.875 mm |
N/A
|
| 3820-B | N/A 3800 | N/A 3.3750 in85.725 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 382-B | N/A 385 | N/A 3.8125 in96.838 mm | N/A 0.7018 in17.826 mm |
N/A
|
| 3920-B | N/A 3900 | N/A 4-7/16 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3924-BW | N/A 3900 | N/A 4.5628 in115.895 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 39412-B | N/A 39000 | N/A 4.1250 in104.775 mm | N/A 0.625 in15.875 mm |
N/A
|
| 394AB | N/A 395 | N/A 4.3307 in110 mm | N/A 0.7411 in18.824 mm |
N/A
|
| 39520-B | N/A 39500 | N/A 4-7/16 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 39520-BXX | N/A 39500 | N/A 4-7/16 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 41286-B | N/A 41000 | N/A 2.8593 in72.626 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 421437-B | N/A 420000 | N/A 14.3720 in365.049 mm | N/A 2.5000 in63.500 mm |
N/A
|
| 42587-B | N/A 42000 | N/A 5 7/8 in149.225 mm | N/A 0.9688 in24.608 mm |
N/A
|
| 42620-B | N/A 42600 | N/A 5 in127 mm | N/A 0.875 in22.225 mm |
N/A
|
| 42623-B | N/A 42600 | N/A 5.1181 in130 mm | N/A 0.875 in22.225 mm |
N/A
|
| 432AB | N/A 435 | N/A 3.6250 in92.075 mm | N/A 0.875 in22.225 mm |
N/A
|
| 432-B | N/A 435 | N/A 3.7500 in95.250 mm | N/A 0.875 in22.225 mm |
N/A
|
| 43312-B | N/A 43000 | N/A 3.1250 in79.375 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 44348-B | N/A 44000 | N/A 3.4843 in88.501 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 45220-B | N/A 45200 | N/A 4.1250 in104.775 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 452-B | N/A 455 | N/A 4.25 in107.95 mm | N/A 1.125 in28.575 mm |
N/A
|
| 453-B | N/A 455 | N/A 4.25 in107.95 mm | N/A 0.875 in22.225 mm |
N/A
|
| 453XB | N/A 455 | N/A 4.25 in107.95 mm | N/A 0.9687 in24.605 mm |
N/A
|
| 454AB | N/A 455 | N/A 4.3287 in109.949 mm | N/A 0.875 in22.225 mm |
N/A
|
| 46720-B | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 470132-B | N/A 470000 | N/A 13.2500 in336.550 mm | N/A 2.5000 in63.500 mm |
N/A
|