Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 472-B | N/A 475 | N/A 4.7244 in120 mm | N/A 0.9542 in24.237 mm |
N/A
|
| 47620-B | N/A 47600 | N/A 5 1/4 in133.350 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47622-BW | N/A 47600 | N/A 5.3750 in136.525 mm | N/A 2.0313 in51.595 mm |
N/A
|
| 47623AB | N/A 47600 | N/A 5.3750 in136.525 mm | N/A 1.5 in38.1 mm |
N/A
|
| 47822-B | N/A 47800 | N/A 5.7500 in146.050 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47825-B | N/A 47800 | N/A 5.625 in142.875 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 48220-B | N/A 48200 | N/A 7.1875 in182.563 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48320-B | N/A 48300 | N/A 7.5 in190.5 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48620-B | N/A 48600 | N/A 7.875 in200.025 mm | N/A 1.3437 in34.13 mm |
N/A
|
| 48750-B | N/A 48000 | N/A 7.5 in190.5 mm | N/A 1 in25.4 mm |
N/A
|
| 49368-B | N/A 49000 | N/A 3.6875 in93.663 mm | N/A 1 in25.4 mm |
N/A
|
| 493-B | N/A 495 | N/A 5.3750 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 494-B | N/A 495 | N/A 5.5118 in140 mm | N/A 0.875 in22.225 mm |
N/A
|
| 49520-B | N/A 49500 | N/A 4 in101.600 mm | N/A 1 in25.4 mm |
N/A
|
| 522-B | N/A 525 | N/A 4 in101.600 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 52618-B | N/A 52000 | N/A 6.1875 in157.163 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 526190-B | N/A 526000 | N/A 19.0000 in482.600 mm | N/A 2.375 in60.325 mm |
N/A
|
| 52630XB | N/A 52000 | N/A 6.2992 in160 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 52637-B | N/A 52000 | N/A 6-3/8 in161.925 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 532-B | N/A 535 | N/A 4.3750 in111.125 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 53387-B | N/A 53000 | N/A 3.8750 in98.425 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 552-B | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 5535-B | N/A 5500 | N/A 4 13/16 in122.238 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 553-BA | N/A 555 | N/A 5 in127 mm | N/A 1.375 in34.925 mm |
N/A
|
| 553-SB | N/A 555 | N/A 5.1159 in129.944 mm | N/A 1.1875 in30.163 mm |
N/A
|