Timken_TRB_SINGLECUP_TSF
TRB TSF Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

67720-B N/A 67700 N/A 9 3/4 in247.650 mm N/A 1.5 in38.1 mm N/A
67725-B N/A 67700 N/A 9 3/4 in247.650 mm N/A 1.6250 in41.275 mm N/A
67820-B N/A 67800 N/A 10.5 in266.7 mm N/A 1.5 in38.1 mm N/A
67920-B N/A 67900 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A
680270-B N/A 680000 N/A 27.0000 in685.800 mm N/A 1 in25.4 mm N/A
68712-B N/A 68000 N/A 7-1/8 in180.975 mm N/A 1 in25.4 mm N/A
71750-B N/A 71000 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A
72487-B N/A 72000 N/A 4-7/8 in123.825 mm N/A 1 in25.4 mm N/A
742-B N/A 745 N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A
74845-B N/A 74000 N/A 8.4636 in214.975 mm N/A 1.375 in34.925 mm N/A
74850-B N/A 74000 N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A
752-B N/A 755 N/A 6-3/8 in161.925 mm N/A 1.5 in38.1 mm N/A
772-B N/A 775 N/A 7-1/8 in180.975 mm N/A 1.5 in38.1 mm N/A
774-BW N/A 775 N/A 7-1/4 in184.150 mm N/A 1.875 in47.625 mm N/A
77675-B N/A 77000 N/A 6.7500 in171.450 mm N/A 1.5 in38.1 mm N/A
77676-BW N/A 77000 N/A 6.7500 in171.450 mm N/A 2.0938 in53.183 mm N/A
78513-B N/A 78000C N/A 5.1259 in130.198 mm N/A 0.9260 in23.520 mm N/A
792-B N/A 795 N/A 8.1250 in206.375 mm N/A 1.375 in34.925 mm N/A
80325-B N/A 80300 N/A 21.0 in533.400 mm N/A 1.375 in34.925 mm N/A
820160-B N/A 820000 N/A 16.0000 in406.400 mm N/A 2.75 in69.85 mm N/A
82720-B N/A 82700 N/A 11.3750 in288.925 mm N/A 1.6875 in42.863 mm N/A
82950-B N/A 82000 N/A 9.5000 in241.300 mm N/A 1.75 in44.45 mm N/A
832-B N/A 835 N/A 6.6250 in168.275 mm N/A 1.6250 in41.275 mm N/A
8520-B N/A 8500 N/A 12.875 in327.025 mm N/A 1.4375 in36.513 mm N/A
854-B N/A 855 N/A 7.5 in190.5 mm N/A 1.75 in44.45 mm N/A
Unit of Measure
« 6 7 8 9 10 »