Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 27687 - 27620DA | N/A 27600 | N/A 3 1/4 in82.550 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27684A - 27620DA | N/A 27600 | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6450 lbf28700 N | N/A 43300 lbf193000 N |
N/A
|
| 27684 - 27620DA | N/A 27600 | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27689 - 27620DA | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27689H - 27620DA | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6450 lbf28700 N | N/A 43300 lbf193000 N |
N/A
|
| 27680 - 27620DA | N/A 27600 | N/A 2.8750 in73.025 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27691 - 27620DA | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27695 - 27620DA | N/A 27600 | N/A 3.3455 in84.976 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27690 - 27620DA | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 6830 lbf30400 N | N/A 45900 lbf204000 N |
N/A
|
| 27875 - 27820D | N/A 27800 | N/A 1 3/8 in34.925 mm | N/A 3.1510 in80.035 mm | N/A 0.9330 in23.698 mm | N/A 1.7700 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| 27881 - 27820D | N/A 27800 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.9330 in23.698 mm | N/A 1.7700 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| 27880 - 27820D | N/A 27800 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.9330 in23.698 mm | N/A 1.7700 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 4550 lbf20200 N | N/A 30500 lbf136000 N |
N/A
|
| EE280702 - 281201D | N/A 280000 | N/A 7 in177.800 mm | N/A 12 in304.8 mm | N/A 2.7207 in69.106 mm | N/A 3.8750 in98.425 mm | N/A 5.8203 in147.836 mm | N/A 35100 lbf156000 N | N/A 236000 lbf1050000 N |
N/A
|
| EE280626 - 281201D | N/A 280000 | N/A 6.25 in158.750 mm | N/A 12 in304.8 mm | N/A 2.7207 in69.106 mm | N/A 3.8750 in98.425 mm | N/A 5.8203 in147.836 mm | N/A 35100 lbf156000 N | N/A 236000 lbf1050000 N |
N/A
|
| 28138 - 28314XD | N/A 28000 | N/A 1.3770 in34.976 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28137 - 28314XD | N/A 28000 | N/A 1 3/8 in34.925 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28159 - 28314XD | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28118 - 28314XD | N/A 28000 | N/A 1 3/16 in30.163 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28158 - 28314XD | N/A 28000 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28150 - 28314XD | N/A 28000 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28156 - 28314XD | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 0.7736 in19.649 mm | N/A 1.3750 in34.925 mm | N/A 1.7110 in43.459 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28151 - 28314XD | N/A 28000 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28137 - 28318D | N/A 28000 | N/A 1 3/8 in34.925 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28159 - 28318D | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28118 - 28318D | N/A 28000 | N/A 1 3/16 in30.163 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|