Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 28138 - 28318D | N/A 28000 | N/A 1.3770 in34.976 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| 28150 - 28318D | N/A 28000 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28156 - 28318D | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 0.7736 in19.649 mm | N/A 1.3750 in34.925 mm | N/A 1.7110 in43.459 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28158 - 28318D | N/A 28000 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 4390 lbf19500 N | N/A 29500 lbf131000 N |
N/A
|
| 28151 - 28318D | N/A 28000 | N/A 1 1/2 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 0.8244 in20.940 mm | N/A 1.3750 in34.925 mm | N/A 1.8126 in46.040 mm | N/A 3700 lbf16500 N | N/A 24800 lbf111000 N |
N/A
|
| EE285160 - 285228D | N/A 285000 | N/A 16.0000 in406.400 mm | N/A 22.6250 in574.675 mm | N/A 2.6719 in67.866 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.160 mm | N/A 64600 lbf287000 N | N/A 434000 lbf1930000 N |
N/A
|
| EE285162 - 285228D | N/A 285000 | N/A 16.1250 in409.575 mm | N/A 22.6250 in574.675 mm | N/A 2.6719 in67.866 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.160 mm | N/A 64600 lbf287000 N | N/A 434000 lbf1930000 N |
N/A
|
| EE285162 - 285228DC | N/A 285000 | N/A 16.1250 in409.575 mm | N/A 22.6250 in574.675 mm | N/A 2.6719 in67.866 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.160 mm | N/A 64600 lbf287000 N | N/A 434000 lbf1930000 N |
N/A
|
| EE285160 - 285228DC | N/A 285000 | N/A 16.0000 in406.400 mm | N/A 22.6250 in574.675 mm | N/A 2.6719 in67.866 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.160 mm | N/A 64600 lbf287000 N | N/A 434000 lbf1930000 N |
N/A
|
| 28980 - 28921D | N/A 28900 | N/A 2.3613 in59.977 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.560 mm | N/A 6180 lbf27500 N | N/A 41500 lbf185000 N |
N/A
|
| 28985 - 28921D | N/A 28900 | N/A 2 3/8 in60.325 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.560 mm | N/A 6180 lbf27500 N | N/A 41500 lbf185000 N |
N/A
|
| 28990 - 28921D | N/A 28900 | N/A 2.4400 in61.976 mm | N/A 3.937 in100 mm | N/A 0.9688 in24.608 mm | N/A 1.7500 in44.450 mm | N/A 2.1250 in53.975 mm | N/A 6180 lbf27500 N | N/A 41500 lbf185000 N |
N/A
|
| 28995 - 28921D | N/A 28900 | N/A 2.4700 in62.738 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.560 mm | N/A 6180 lbf27500 N | N/A 41500 lbf185000 N |
N/A
|
| 28985 - 28921DC | N/A 28900 | N/A 2 3/8 in60.325 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.560 mm | N/A 6180 lbf27500 N | N/A 41500 lbf185000 N |
N/A
|
| 28990 - 28921DC | N/A 28900 | N/A 2.4400 in61.976 mm | N/A 3.937 in100 mm | N/A 0.9688 in24.608 mm | N/A 1.7500 in44.450 mm | N/A 2.1250 in53.975 mm | N/A 6180 lbf27500 N | N/A 41500 lbf185000 N |
N/A
|
| 28995 - 28921DC | N/A 28900 | N/A 2.4700 in62.738 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.560 mm | N/A 6180 lbf27500 N | N/A 41500 lbf185000 N |
N/A
|
| 28980 - 28921DC | N/A 28900 | N/A 2.3613 in59.977 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.560 mm | N/A 6180 lbf27500 N | N/A 41500 lbf185000 N |
N/A
|
| EE291251 - 291751CD | N/A 290000 | N/A 12.5000 in317.500 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 3.8750 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 51700 lbf230000 N | N/A 347000 lbf1540000 N |
N/A
|
| EE291175 - 291751CD | N/A 290000 | N/A 11.7500 in298.450 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 3.8750 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 51700 lbf230000 N | N/A 347000 lbf1540000 N |
N/A
|
| EE291201 - 291751CD | N/A 290000 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 3.8750 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 51700 lbf230000 N | N/A 347000 lbf1540000 N |
N/A
|
| EE291250 - 291751CD | N/A 290000 | N/A 12.5000 in317.500 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 3.8750 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 51700 lbf230000 N | N/A 347000 lbf1540000 N |
N/A
|
| EE295950 - 295192D | N/A 295000 | N/A 9 1/2 in241.300 mm | N/A 19.2500 in488.950 mm | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 141000 lbf628000 N | N/A 948000 lbf4220000 N |
N/A
|
| EE295110 - 295192D | N/A 295000 | N/A 11 in279.4 mm | N/A 19.2500 in488.950 mm | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 141000 lbf628000 N | N/A 948000 lbf4220000 N |
N/A
|
| EE295102 - 295192D | N/A 295000 | N/A 10.2500 in260.350 mm | N/A 19.2500 in488.950 mm | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 141000 lbf628000 N | N/A 948000 lbf4220000 N |
N/A
|
| EE295110 - 295192DC | N/A 295000 | N/A 11 in279.4 mm | N/A 19.2500 in488.950 mm | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 141000 lbf628000 N | N/A 948000 lbf4220000 N |
N/A
|