Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33880 - 33821DC | N/A 33800 | N/A 1 1/2 in38.1 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33895 - 33821DC | N/A 33800 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33890 - 33821DC | N/A 33800 | N/A 2.0625 in52.388 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33891 - 33821DC | N/A 33800 | N/A 2.0625 in52.388 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 33889 - 33821DC | N/A 33800 | N/A 2 in50.8 mm | N/A 3.7500 in95.250 mm | N/A 1.1250 in28.575 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 7560 lbf33600 N | N/A 50800 lbf226000 N |
N/A
|
| 3482 - 3423D | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3483 - 3423D | N/A 3400 | N/A 1 5/16 in33.338 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3480 - 3423D | N/A 3400 | N/A 1.3780 in35.001 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3490 - 3423D | N/A 3400 | N/A 1 1/2 in38.1 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3476 - 3423D | N/A 3400 | N/A 1 1/4 in31.750 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3479 - 3423D | N/A 3400 | N/A 1 7/16 in36.513 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3478 - 3423D | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3474 - 3423D | N/A 3400 | N/A 1 3/16 in30.163 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3477 - 3423D | N/A 3400 | N/A 1 5/16 in33.338 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3483 - 3424YD | N/A 3400 | N/A 1 5/16 in33.338 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3477 - 3424YD | N/A 3400 | N/A 1 5/16 in33.338 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3476 - 3424YD | N/A 3400 | N/A 1 1/4 in31.750 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3480 - 3424YD | N/A 3400 | N/A 1.3780 in35.001 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3482 - 3424YD | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3479 - 3424YD | N/A 3400 | N/A 1 7/16 in36.513 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3478 - 3424YD | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3490 - 3424YD | N/A 3400 | N/A 1 1/2 in38.1 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 3474 - 3424YD | N/A 3400 | N/A 1 3/16 in30.163 mm | N/A 3.2500 in82.550 mm | N/A 1.1721 in29.771 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 6100 lbf27100 N | N/A 41000 lbf182000 N |
N/A
|
| 34294 - 34478D | N/A 34000 | N/A 2.9518 in74.976 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 1.5000 in38.100 mm | N/A 2.0625 in52.388 mm | N/A 5960 lbf26500 N | N/A 40000 lbf178000 N |
N/A
|
| 34304 - 34478D | N/A 34000 | N/A 3.0455 in77.356 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 1.5000 in38.100 mm | N/A 2.0625 in52.388 mm | N/A 5960 lbf26500 N | N/A 40000 lbf178000 N |
N/A
|