Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE420793W - 421455D | N/A 420000 | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.2500 in133.350 mm | N/A 7.4999 in190.497 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420793 - 421455D | N/A 420000 | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.2500 in133.350 mm | N/A 7.4999 in190.497 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420701 - 421455D | N/A 420000 | N/A 7 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.2500 in133.350 mm | N/A 7.4999 in190.497 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| EE420751 - 421455D | N/A 420000 | N/A 7.5 in190.5 mm | N/A 14.5000 in368.300 mm | N/A 3.4999 in88.897 mm | N/A 5.2500 in133.350 mm | N/A 7.4999 in190.497 mm | N/A 68100 lbf303000 N | N/A 457000 lbf2030000 N |
N/A
|
| 42376 - 42587D | N/A 42000 | N/A 3 3/4 in95.250 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42375 - 42587D | N/A 42000 | N/A 3 3/4 in95.250 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42373 - 42587D | N/A 42000 | N/A 3.7392 in94.976 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 9490 lbf42200 N | N/A 63800 lbf284000 N |
N/A
|
| 42346 - 42587D | N/A 42000 | N/A 3.4630 in87.960 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42381 - 42587D | N/A 42000 | N/A 3.8125 in96.838 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42350 - 42587D | N/A 42000 | N/A 3 1/2 in88.900 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42362 - 42587D | N/A 42000 | N/A 3.6250 in92.075 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 9490 lbf42200 N | N/A 63800 lbf284000 N |
N/A
|
| 42373 - 42587DC | N/A 42000 | N/A 3.7392 in94.976 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 9490 lbf42200 N | N/A 63800 lbf284000 N |
N/A
|
| 42368 - 42587DC | N/A 42000 | N/A 3 11/16 in93.663 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42375 - 42587DC | N/A 42000 | N/A 3 3/4 in95.250 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42362 - 42587DC | N/A 42000 | N/A 3.6250 in92.075 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 9490 lbf42200 N | N/A 63800 lbf284000 N |
N/A
|
| 42381 - 42587DC | N/A 42000 | N/A 3.8125 in96.838 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42346 - 42587DC | N/A 42000 | N/A 3.4630 in87.960 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42376 - 42587DC | N/A 42000 | N/A 3 3/4 in95.250 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| 42350 - 42587DC | N/A 42000 | N/A 3 1/2 in88.900 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.670 mm | N/A 11300 lbf50100 N | N/A 75600 lbf336000 N |
N/A
|
| EE430902 - 431576CD | N/A 430000 | N/A 9 in228.600 mm | N/A 15.7500 in400.050 mm | N/A 3.4375 in87.313 mm | N/A 5.3750 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 65500 lbf291000 N | N/A 440000 lbf1960000 N |
N/A
|
| EE430900 - 431576CD | N/A 430000 | N/A 9 in228.600 mm | N/A 15.7500 in400.050 mm | N/A 3.4375 in87.313 mm | N/A 5.3750 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 65500 lbf291000 N | N/A 440000 lbf1960000 N |
N/A
|
| EE430888 - 431576CD | N/A 430000 | N/A 8.875 in225.425 mm | N/A 15.7500 in400.050 mm | N/A 3.4375 in87.313 mm | N/A 5.3750 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 65500 lbf291000 N | N/A 440000 lbf1960000 N |
N/A
|
| 435 - 432D | N/A 435 | N/A 1 3/4 in44.450 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 2.0000 in50.800 mm | N/A 2.4376 in61.915 mm | N/A 7400 lbf32900 N | N/A 49700 lbf221000 N |
N/A
|
| 447 - 432D | N/A 435 | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 2.0000 in50.800 mm | N/A 2.4376 in61.915 mm | N/A 7400 lbf32900 N | N/A 49700 lbf221000 N |
N/A
|
| 441 - 432D | N/A 435 | N/A 1.3780 in35.001 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 2.0000 in50.800 mm | N/A 2.4376 in61.915 mm | N/A 7400 lbf32900 N | N/A 49700 lbf221000 N |
N/A
|