Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 53162 - 53390D | N/A 53000 | N/A 1 5/8 in41.275 mm | N/A 3.8750 in98.425 mm | N/A 1.1142 in28.301 mm | N/A 1.7500 in44.450 mm | N/A 2.5625 in65.088 mm | N/A 6920 lbf30800 N | N/A 46500 lbf207000 N |
N/A
|
| 53150 - 53390D | N/A 53000 | N/A 1 1/2 in38.1 mm | N/A 3.8750 in98.425 mm | N/A 1.1142 in28.301 mm | N/A 1.7500 in44.450 mm | N/A 2.5625 in65.088 mm | N/A 6920 lbf30800 N | N/A 46500 lbf207000 N |
N/A
|
| 542 - 533D | N/A 535 | N/A 1 1/2 in38.1 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 537 - 533D | N/A 535 | N/A 2 in50.8 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 539A - 533D | N/A 535 | N/A 2.1250 in53.975 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 11900 lbf52900 N | N/A 79800 lbf355000 N |
N/A
|
| 536 - 533D | N/A 535 | N/A 1 7/8 in47.625 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 539 - 533D | N/A 535 | N/A 2.1250 in53.975 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 11900 lbf52900 N | N/A 79800 lbf355000 N |
N/A
|
| 543 - 533D | N/A 535 | N/A 1.5748 in40 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 538 - 533D | N/A 535 | N/A 2.1649 in54.988 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 535 - 533D | N/A 535 | N/A 1 3/4 in44.450 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 541 - 533D | N/A 535 | N/A 1 5/8 in41.275 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 546 - 533D | N/A 535 | N/A 1.9678 in49.982 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 540 - 533D | N/A 535 | N/A 2.0625 in52.388 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 537X - 533D | N/A 535 | N/A 2 in50.8 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 539W - 533D | N/A 535 | N/A 2.1250 in53.975 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 545 - 533D | N/A 535 | N/A 1 15/16 in49.213 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 539W - 533DC | N/A 535 | N/A 2.1250 in53.975 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 537 - 533DC | N/A 535 | N/A 2 in50.8 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 545 - 533DC | N/A 535 | N/A 1 15/16 in49.213 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 535 - 533DC | N/A 535 | N/A 1 3/4 in44.450 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 543 - 533DC | N/A 535 | N/A 1.5748 in40 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 538 - 533DC | N/A 535 | N/A 2.1649 in54.988 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 542 - 533DC | N/A 535 | N/A 1 1/2 in38.1 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|
| 539 - 533DC | N/A 535 | N/A 2.1250 in53.975 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 11900 lbf52900 N | N/A 79800 lbf355000 N |
N/A
|
| 540 - 533DC | N/A 535 | N/A 2.0625 in52.388 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 2.5 in63.5 mm | N/A 3.1250 in79.375 mm | N/A 10000 lbf44600 N | N/A 67400 lbf300000 N |
N/A
|