Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

536 - 533DC N/A 535 N/A 1 7/8 in47.625 mm N/A 4.3750 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A
537X - 533DC N/A 535 N/A 2 in50.8 mm N/A 4.3750 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A
539A - 533DC N/A 535 N/A 2.1250 in53.975 mm N/A 4.3750 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A
EE542215 - 542291CD N/A 542000 N/A 21.5000 in546.100 mm N/A 29.0000 in736.600 mm N/A 3.0000 in76.200 mm N/A 4.5000 in114.300 mm N/A 6.5000 in165.100 mm N/A 81600 lbf363000 N N/A 548000 lbf2440000 N N/A
EE542220 - 542291CD N/A 542000 N/A 22 in558.8 mm N/A 29.0000 in736.600 mm N/A 3.0000 in76.200 mm N/A 4.5000 in114.300 mm N/A 6.5000 in165.100 mm N/A 81600 lbf363000 N N/A 548000 lbf2440000 N N/A
543086 - 543115D N/A 543000 N/A 8.6602 in219.969 mm N/A 11.3125 in287.338 mm N/A 1.2500 in31.750 mm N/A 2.0000 in50.800 mm N/A 2.7500 in69.850 mm N/A 13900 lbf62000 N N/A 93600 lbf416000 N N/A
543085 - 543115D N/A 543000 N/A 8 1/2 in215.900 mm N/A 11.3125 in287.338 mm N/A 1.2500 in31.750 mm N/A 2.0000 in50.800 mm N/A 2.7500 in69.850 mm N/A 13900 lbf62000 N N/A 93600 lbf416000 N N/A
543085 - 543115DC N/A 543000 N/A 8 1/2 in215.900 mm N/A 11.3125 in287.338 mm N/A 1.2500 in31.750 mm N/A 2.0000 in50.800 mm N/A 2.7500 in69.850 mm N/A 13900 lbf62000 N N/A 93600 lbf416000 N N/A
543086 - 543115DC N/A 543000 N/A 8.6602 in219.969 mm N/A 11.3125 in287.338 mm N/A 1.2500 in31.750 mm N/A 2.0000 in50.800 mm N/A 2.7500 in69.850 mm N/A 13900 lbf62000 N N/A 93600 lbf416000 N N/A
545112 - 545142CD N/A 545000 N/A 11.2500 in285.750 mm N/A 14.125 in358.775 mm N/A 1.2500 in31.750 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 15000 lbf66800 N N/A 101000 lbf449000 N N/A
558 - 552D N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A
554 - 552D N/A 555 N/A 2 7/16 in61.913 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
555 - 552D N/A 555 N/A 2 in50.8 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
555-S - 552D N/A 555 N/A 2 1/4 in57.150 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A
557 - 552D N/A 555 N/A 2.1654 in55.001 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
557-S - 552D N/A 555 N/A 2.1250 in53.975 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A
560 - 552D N/A 555 N/A 2.6250 in66.675 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A
558A - 552D N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
559 - 552D N/A 555 N/A 2 1/2 in63.500 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A
557A - 552D N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
560-S - 552D N/A 555 N/A 2 11/16 in68.263 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
558-S - 552D N/A 555 N/A 2.3617 in59.987 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
560 - 552DC N/A 555 N/A 2.6250 in66.675 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A
554 - 552DC N/A 555 N/A 2 7/16 in61.913 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
555 - 552DC N/A 555 N/A 2 in50.8 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A
Unit of Measure
« 36 37 38 39 40 »