Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

665A - 654D N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
665 - 654D N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
657 - 654D N/A 655 N/A 2.8750 in73.025 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
663A - 654D N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
664 - 654D N/A 655 N/A 3.3125 in84.138 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
663 - 654D N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
661 - 654D N/A 655 N/A 3.1250 in79.375 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
658 - 654D N/A 655 N/A 2 15/16 in74.613 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
659 - 654D N/A 655 N/A 3 in76.2 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
665X - 654D N/A 655 N/A 3.3465 in85.001 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
655 - 654D N/A 655 N/A 2 3/4 in69.850 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
656 - 654D N/A 655 N/A 2.5575 in64.961 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
658 - 654DC N/A 655 N/A 2 15/16 in74.613 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
664 - 654DC N/A 655 N/A 3.3125 in84.138 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
663A - 654DC N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
661 - 654DC N/A 655 N/A 3.1250 in79.375 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
662 - 654DC N/A 655 N/A 3 3/16 in80.963 mm N/A 6 in152.400 mm N/A 1.5000 in38.100 mm N/A 3 in76.2 mm N/A 3.4999 in88.897 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
665X - 654DC N/A 655 N/A 3.3465 in85.001 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
663 - 654DC N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
657 - 654DC N/A 655 N/A 2.8750 in73.025 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
665 - 654DC N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
659 - 654DC N/A 655 N/A 3 in76.2 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
655 - 654DC N/A 655 N/A 2 3/4 in69.850 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
665A - 654DC N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
656 - 654DC N/A 655 N/A 2.5575 in64.961 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A
Unit of Measure
« 41 42 43 44 45 »