Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 87762 - 87112D | N/A 87000 | N/A 7.6250 in193.675 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 87737 - 87112DC | N/A 87000 | N/A 7.3750 in187.325 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 87750C - 87112DC | N/A 87000 | N/A 7.5 in190.5 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23600 lbf105000 N | N/A 159000 lbf706000 N |
N/A
|
| 87762 - 87112DC | N/A 87000 | N/A 7.6250 in193.675 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 87750 - 87112DC | N/A 87000 | N/A 7.5 in190.5 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 29700 lbf132000 N | N/A 199000 lbf886000 N |
N/A
|
| 899 - 892CD | N/A 895 | N/A 5 1/2 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 2.3125 in58.738 mm | N/A 3.8750 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 26100 lbf116000 N | N/A 175000 lbf779000 N |
N/A
|
| 896 - 892CD | N/A 895 | N/A 5.3750 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 2.2500 in57.150 mm | N/A 3.8750 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 30300 lbf135000 N | N/A 204000 lbf906000 N |
N/A
|
| 898A - 892CD | N/A 895 | N/A 5 1/2 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 2.2500 in57.150 mm | N/A 3.8750 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 30300 lbf135000 N | N/A 204000 lbf906000 N |
N/A
|
| 898 - 892CD | N/A 895 | N/A 5 1/2 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 2.2500 in57.150 mm | N/A 3.8750 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 30300 lbf135000 N | N/A 204000 lbf906000 N |
N/A
|
| EE921124 - 921851D | N/A 920000 | N/A 11.2500 in285.750 mm | N/A 18.5000 in469.900 mm | N/A 3.1720 in80.569 mm | N/A 5.0000 in127.000 mm | N/A 6.9994 in177.785 mm | N/A 88000 lbf391000 N | N/A 591000 lbf2630000 N |
N/A
|
| EE921124 - 921876D | N/A 920000 | N/A 11.2500 in285.750 mm | N/A 18.7500 in476.250 mm | N/A 3.1720 in80.569 mm | N/A 5.0000 in127.000 mm | N/A 6.9994 in177.785 mm | N/A 88000 lbf391000 N | N/A 591000 lbf2630000 N |
N/A
|
| 9285XX - 9220D | N/A 9200 | N/A 3 in76.2 mm | N/A 6-3/8 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 2.7810 in70.637 mm | N/A 4.1560 in105.562 mm | N/A 17300 lbf77100 N | N/A 116000 lbf518000 N |
N/A
|
| 9275 - 9220D | N/A 9200 | N/A 2 3/8 in60.325 mm | N/A 6-3/8 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 2.7810 in70.637 mm | N/A 4.0310 in102.387 mm | N/A 17300 lbf77100 N | N/A 116000 lbf518000 N |
N/A
|
| 9278 - 9220D | N/A 9200 | N/A 2 11/16 in68.263 mm | N/A 6-3/8 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 2.7810 in70.637 mm | N/A 4.1560 in105.562 mm | N/A 20600 lbf91400 N | N/A 138000 lbf614000 N |
N/A
|
| 9285 - 9220D | N/A 9200 | N/A 3 in76.2 mm | N/A 6-3/8 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 2.7810 in70.637 mm | N/A 4.1560 in105.562 mm | N/A 20600 lbf91400 N | N/A 138000 lbf614000 N |
N/A
|
| EE923095 - 923176D | N/A 923000 | N/A 9 1/2 in241.300 mm | N/A 17.5 in444.5 mm | N/A 3.9375 in100.013 mm | N/A 6.2500 in158.750 mm | N/A 8.2499 in209.547 mm | N/A 106000 lbf472000 N | N/A 713000 lbf3170000 N |
N/A
|
| 93750 - 93127CD | N/A 93000 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93787 - 93127CD | N/A 93000 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93825 - 93127CD | N/A 93000 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93787A - 93127CD | N/A 93000 | N/A 7.8720 in199.949 mm | N/A 12.5000 in317.500 mm | N/A 3.0460 in77.368 mm | N/A 4.375 in111.125 mm | N/A 6.8419 in173.784 mm | N/A 40200 lbf179000 N | N/A 270000 lbf1200000 N |
N/A
|
| 93800 - 93127CD | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93825A - 93127CD | N/A 93000 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93800A - 93127CD | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93800W - 93127CD | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|
| 93775 - 93127CD | N/A 93000 | N/A 7.7500 in196.850 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 42600 lbf190000 N | N/A 286000 lbf1270000 N |
N/A
|