Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

HM120848 - HM120817D N/A HM120800 N/A 4 in101.600 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A
HM120835 - HM120817D N/A HM120800 N/A 3.3750 in85.725 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A
HM120848 - HM120817XD N/A HM120800 N/A 4 in101.600 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A
HM120846 - HM120817XD N/A HM120800 N/A 3.9353 in99.957 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A
HM120835 - HM120817XD N/A HM120800 N/A 3.3750 in85.725 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A
HM124649 - HM124616XD N/A HM124600 N/A 4.7227 in119.957 mm N/A 7.6722 in194.874 mm N/A 2.2500 in57.150 mm N/A 5.1713 in131.351 mm N/A 4.9312 in125.252 mm N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A
HM124646 - HM124616XD N/A HM124600 N/A 4.6875 in119.063 mm N/A 7.6722 in194.874 mm N/A 2.2500 in57.150 mm N/A 5.1713 in131.351 mm N/A 4.9312 in125.252 mm N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A
HM124649 - HM124618XD N/A HM124600 N/A 4.7227 in119.957 mm N/A 7.6875 in195.263 mm N/A 2.2500 in57.150 mm N/A 5.6250 in142.875 mm N/A 5.3849 in136.776 mm N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A
HM124646 - HM124618XD N/A HM124600 N/A 4.6875 in119.063 mm N/A 7.6875 in195.263 mm N/A 2.2500 in57.150 mm N/A 5.6250 in142.875 mm N/A 5.3849 in136.776 mm N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A
HM127440 - HM127415XD N/A HM127400 N/A 4.9995 in126.987 mm N/A 8.1875 in207.963 mm N/A 2.2500 in57.150 mm N/A 6.0000 in152.400 mm N/A 5.7600 in146.304 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM127442 - HM127415XD N/A HM127400 N/A 5.1168 in129.967 mm N/A 8.1875 in207.963 mm N/A 2.2500 in57.150 mm N/A 6.0000 in152.400 mm N/A 5.7600 in146.304 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM127446 - HM127415XD N/A HM127400 N/A 5.1870 in131.750 mm N/A 8.1875 in207.963 mm N/A 2.2500 in57.150 mm N/A 6.0000 in152.400 mm N/A 5.7600 in146.304 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM127442 - HM127415YD N/A HM127400 N/A 5.1168 in129.967 mm N/A 8.1870 in207.950 mm N/A 2.2500 in57.150 mm N/A 5.0000 in127.000 mm N/A 5.7499 in146.047 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM127446 - HM127415YD N/A HM127400 N/A 5.1870 in131.750 mm N/A 8.1870 in207.950 mm N/A 2.2500 in57.150 mm N/A 5.0000 in127.000 mm N/A 5.7499 in146.047 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM127440 - HM127415YD N/A HM127400 N/A 4.9995 in126.987 mm N/A 8.1870 in207.950 mm N/A 2.2500 in57.150 mm N/A 5.0000 in127.000 mm N/A 5.7499 in146.047 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM127446 - HM127417XD N/A HM127400 N/A 5.1870 in131.750 mm N/A 8.2627 in209.873 mm N/A 2.2500 in57.150 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM127440 - HM127417XD N/A HM127400 N/A 4.9995 in126.987 mm N/A 8.2627 in209.873 mm N/A 2.2500 in57.150 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM127442 - HM127417XD N/A HM127400 N/A 5.1168 in129.967 mm N/A 8.2627 in209.873 mm N/A 2.2500 in57.150 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A
HM129848 - HM129813XD N/A HM129800 N/A 5.6870 in144.450 mm N/A 8.6564 in219.873 mm N/A 2.3125 in58.738 mm N/A 5.5118 in140.000 mm N/A 5.2098 in132.329 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A
HM129843 - HM129813XD N/A HM129800 N/A 5.5105 in139.967 mm N/A 8.6564 in219.873 mm N/A 2.3125 in58.738 mm N/A 5.5118 in140.000 mm N/A 5.2098 in132.329 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A
HM129848 - HM129814D N/A HM129800 N/A 5.6870 in144.450 mm N/A 8.6875 in220.663 mm N/A 2.3125 in58.738 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A
HM129843 - HM129814D N/A HM129800 N/A 5.5105 in139.967 mm N/A 8.6875 in220.663 mm N/A 2.3125 in58.738 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A
HM129843 - HM129814XD N/A HM129800 N/A 5.5105 in139.967 mm N/A 8.6875 in220.663 mm N/A 2.3125 in58.738 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A
HM129848 - HM129814XD N/A HM129800 N/A 5.6870 in144.450 mm N/A 8.6875 in220.663 mm N/A 2.3125 in58.738 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A
HM129843 - HM129814YD N/A HM129800 N/A 5.5105 in139.967 mm N/A 8.6870 in220.650 mm N/A 2.3125 in58.738 mm N/A 5.3750 in136.525 mm N/A 6.1250 in155.575 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A
Unit of Measure
« 66 67 68 69 70 »