Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM237537 - HM237511XD | N/A HM237500 | N/A 6.4951 in164.976 mm | N/A 11.3750 in288.925 mm | N/A 2.6772 in68.001 mm | N/A 4.5000 in114.300 mm | N/A 5.7500 in146.050 mm | N/A 48800 lbf217000 N | N/A 328000 lbf1460000 N |
N/A
|
| HM237542 - HM237511XD | N/A HM237500 | N/A 6.8750 in174.625 mm | N/A 11.3750 in288.925 mm | N/A 2.5 in63.5 mm | N/A 4.5000 in114.300 mm | N/A 5.7500 in146.050 mm | N/A 56900 lbf253000 N | N/A 382000 lbf1700000 N |
N/A
|
| HM237542H - HM237511XD | N/A HM237500 | N/A 6.8750 in174.625 mm | N/A 11.3750 in288.925 mm | N/A 2.5 in63.5 mm | N/A 4.5000 in114.300 mm | N/A 5.7500 in146.050 mm | N/A 56900 lbf253000 N | N/A 382000 lbf1700000 N |
N/A
|
| HM252349 - HM252310CD | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.5000 in139.700 mm | N/A 7.0311 in178.590 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252344 - HM252310CD | N/A HM252300 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.5000 in139.700 mm | N/A 7.0311 in178.590 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252348 - HM252310CD | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.5000 in139.700 mm | N/A 7.0311 in178.590 mm | N/A 87400 lbf389000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM252343 - HM252310CD | N/A HM252300 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.5000 in139.700 mm | N/A 7.0311 in178.590 mm | N/A 87400 lbf389000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM252348WS - HM252310CD | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.5000 in139.700 mm | N/A 7.0311 in178.590 mm | N/A 95600 lbf425000 N | N/A 642000 lbf2860000 N |
N/A
|
| HM252349 - HM252310DW | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 6.5000 in165.100 mm | N/A 7.0312 in178.592 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252344 - HM252310DW | N/A HM252300 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 6.5000 in165.100 mm | N/A 7.0312 in178.592 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252349 - HM252311D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252343 - HM252311D | N/A HM252300 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 87400 lbf389000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM252344 - HM252311D | N/A HM252300 | N/A 10 in254 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252348WS - HM252311D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 95600 lbf425000 N | N/A 642000 lbf2860000 N |
N/A
|
| HM252348 - HM252311D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.6250 in422.275 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 87400 lbf389000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM252348 - HM252315D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 87400 lbf389000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM252343 - HM252315D | N/A HM252300 | N/A 10 in254 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 87400 lbf389000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM252344 - HM252315D | N/A HM252300 | N/A 10 in254 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252348WS - HM252315D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 95600 lbf425000 N | N/A 642000 lbf2860000 N |
N/A
|
| HM252349 - HM252315D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252348WS - HM252315DC | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 95600 lbf425000 N | N/A 642000 lbf2860000 N |
N/A
|
| HM252348 - HM252315DC | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 87400 lbf389000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM252349 - HM252315DC | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252344 - HM252315DC | N/A HM252300 | N/A 10 in254 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 90100 lbf401000 N | N/A 605000 lbf2690000 N |
N/A
|
| HM252343 - HM252315DC | N/A HM252300 | N/A 10 in254 mm | N/A 16.9970 in431.724 mm | N/A 3.1406 in79.771 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 87400 lbf389000 N | N/A 587000 lbf2610000 N |
N/A
|