Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE295950 - 295192DC | N/A 295000 | N/A 9 1/2 in241.300 mm | N/A 19.2500 in488.950 mm | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 141000 lbf628000 N | N/A 948000 lbf4220000 N |
N/A
|
| EE295102 - 295192DC | N/A 295000 | N/A 10.2500 in260.350 mm | N/A 19.2500 in488.950 mm | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 141000 lbf628000 N | N/A 948000 lbf4220000 N |
N/A
|
| 29582 - 29526D | N/A 29500 | N/A 2.3622 in60 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29580 - 29526D | N/A 29500 | N/A 2.3622 in60 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29588 - 29526D | N/A 29500 | N/A 2.5586 in64.988 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 6420 lbf28600 N | N/A 43100 lbf192000 N |
N/A
|
| 29586 - 29526D | N/A 29500 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29585 - 29526D | N/A 29500 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29590 - 29526D | N/A 29500 | N/A 2.6250 in66.675 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29590 - 29526DRB | N/A 29500 | N/A 2.6250 in66.675 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29588 - 29526DRB | N/A 29500 | N/A 2.5586 in64.988 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 6420 lbf28600 N | N/A 43100 lbf192000 N |
N/A
|
| 29582 - 29526DRB | N/A 29500 | N/A 2.3622 in60 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29586 - 29526DRB | N/A 29500 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29585 - 29526DRB | N/A 29500 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29580 - 29526DRB | N/A 29500 | N/A 2.3622 in60 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.560 mm | N/A 7610 lbf33800 N | N/A 51100 lbf227000 N |
N/A
|
| 29675 - 29622D | N/A 29600 | N/A 2 3/4 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29681 - 29622D | N/A 29600 | N/A 2.7810 in70.637 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29676 - 29622D | N/A 29600 | N/A 2 3/4 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29688 - 29622D | N/A 29600 | N/A 2.9062 in73.817 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29670 - 29622D | N/A 29600 | N/A 2 1/2 in63.500 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29680 - 29622D | N/A 29600 | N/A 2.7810 in70.637 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29665 - 29622D | N/A 29600 | N/A 2 1/4 in57.150 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29685 - 29622D | N/A 29600 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29665 - 29622DC | N/A 29600 | N/A 2 1/4 in57.150 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29675 - 29622DC | N/A 29600 | N/A 2 3/4 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|
| 29681 - 29622DC | N/A 29600 | N/A 2.7810 in70.637 mm | N/A 4.4995 in114.287 mm | N/A 1.0000 in25.400 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 6440 lbf28600 N | N/A 43300 lbf192000 N |
N/A
|