Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

33287A - 33462DC N/A 33000 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33225 - 33462DC N/A 33000 N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33287 - 33462DC N/A 33000 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33261 - 33462DC N/A 33000 N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33262 - 33462DC N/A 33000 N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33269 - 33462DC N/A 33000 N/A 2 11/16 in68.263 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33275 - 33462DC N/A 33000 N/A 2 3/4 in69.850 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33262A - 33462DC N/A 33000 N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33262 - 33472DC N/A 33000 N/A 2.6250 in66.675 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33251 - 33472DC N/A 33000 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33261 - 33472DC N/A 33000 N/A 2.6250 in66.675 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33225 - 33472DC N/A 33000 N/A 2 1/4 in57.150 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33281 - 33472DC N/A 33000 N/A 2 13/16 in71.438 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33287A - 33472DC N/A 33000 N/A 2.8750 in73.025 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33262A - 33472DC N/A 33000 N/A 2.6250 in66.675 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33269 - 33472DC N/A 33000 N/A 2 11/16 in68.263 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33287 - 33472DC N/A 33000 N/A 2.8750 in73.025 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33275 - 33472DC N/A 33000 N/A 2 3/4 in69.850 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A
33891 - 33821D N/A 33800 N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A
33890 - 33821D N/A 33800 N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A
33880 - 33821D N/A 33800 N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A
33885 - 33821D N/A 33800 N/A 1 3/4 in44.450 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A
33895 - 33821D N/A 33800 N/A 2.1250 in53.975 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A
33889 - 33821D N/A 33800 N/A 2 in50.8 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A
33885 - 33821DC N/A 33800 N/A 1 3/4 in44.450 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A
Unit of Measure
« 16 17 18 19 20 »