Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

368A - 363D N/A 365 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
369-S - 363D N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
368 - 363D N/A 365 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
365A - 363D N/A 365 N/A 1 5/8 in41.275 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
370A - 363D N/A 365 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
368-S - 363D N/A 365 N/A 2.0312 in51.592 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
365-S - 363D N/A 365 N/A 1 15/16 in49.213 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
366 - 363D N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
369A - 363DC N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
370A - 363DC N/A 365 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
366 - 363DC N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
367 - 363DC N/A 365 N/A 1.7717 in45.001 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
368W - 363DC N/A 365 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5010 lbf22300 N N/A 33600 lbf150000 N N/A
368 - 363DC N/A 365 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
369AS - 363DC N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
365 - 363DC N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
365A - 363DC N/A 365 N/A 1 5/8 in41.275 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
368A - 363DC N/A 365 N/A 2 in50.8 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A
36691 - 36620D N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
36690P - 36620D N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 13600 lbf60300 N N/A 91100 lbf405000 N N/A
36690 - 36620D N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
36686 - 36620D N/A 36600 N/A 5.625 in142.875 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
36690P - 36620DC N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 13600 lbf60300 N N/A 91100 lbf405000 N N/A
36690 - 36620DC N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
36691 - 36620DC N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A
Unit of Measure
« 16 17 18 19 20 »