Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 36686 - 36620DC | N/A 36600 | N/A 5.625 in142.875 mm | N/A 7-5/8 in193.675 mm | N/A 1.1250 in28.575 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 11400 lbf50900 N | N/A 76900 lbf342000 N |
N/A
|
| 36990 - 36920CD | N/A 36900 | N/A 7 in177.800 mm | N/A 8.9375 in227.013 mm | N/A 1.1875 in30.163 mm | N/A 2.0625 in52.388 mm | N/A 2.6249 in66.672 mm | N/A 12200 lbf54200 N | N/A 81800 lbf364000 N |
N/A
|
| 3780V - 3729D | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 8440 lbf37500 N | N/A 56700 lbf252000 N |
N/A
|
| 3774 - 3729D | N/A 3700 | N/A 1 9/16 in39.688 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3775 - 3729D | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3776 - 3729D | N/A 3700 | N/A 1.7710 in44.983 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3777 - 3729D | N/A 3700 | N/A 1.8125 in46.038 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3779 - 3729D | N/A 3700 | N/A 1 7/8 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3780 - 3729D | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3781 - 3729D | N/A 3700 | N/A 1 15/16 in49.213 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3782 - 3729D | N/A 3700 | N/A 1 3/4 in44.450 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3783 - 3729D | N/A 3700 | N/A 1 3/4 in44.450 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3784 - 3729D | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3795 - 3729D | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3778 - 3729D | N/A 3700 | N/A 1 7/8 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3762 - 3729D | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.4430 in36.652 mm | N/A 2.0625 in52.388 mm | N/A 3.0625 in77.788 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3767A - 3729D | N/A 3700 | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3767 - 3729D | N/A 3700 | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3780 - 3729DC | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 3775 - 3729DC | N/A 3700 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 7120 lbf31700 N | N/A 47800 lbf213000 N |
N/A
|
| 37431 - 37626D | N/A 37000 | N/A 4.3125 in109.538 mm | N/A 6.25 in158.750 mm | N/A 0.8440 in21.438 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 6710 lbf29900 N | N/A 45100 lbf201000 N |
N/A
|
| 37431A - 37626D | N/A 37000 | N/A 4.3125 in109.538 mm | N/A 6.25 in158.750 mm | N/A 0.8440 in21.438 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 7960 lbf35400 N | N/A 53400 lbf238000 N |
N/A
|
| 37425 - 37626D | N/A 37000 | N/A 4.25 in107.95 mm | N/A 6.25 in158.750 mm | N/A 0.8440 in21.438 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 7960 lbf35400 N | N/A 53400 lbf238000 N |
N/A
|
| 37431 - 37626DC | N/A 37000 | N/A 4.3125 in109.538 mm | N/A 6.25 in158.750 mm | N/A 0.8440 in21.438 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 6710 lbf29900 N | N/A 45100 lbf201000 N |
N/A
|
| 386A - 384D | N/A 385 | N/A 1 7/8 in47.625 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A
|