Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 560-S - 552DC | N/A 555 | N/A 2 11/16 in68.263 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A
|
| 557 - 552DC | N/A 555 | N/A 2.1654 in55.001 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A
|
| 557A - 552DC | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A
|
| 559 - 552DC | N/A 555 | N/A 2 1/2 in63.500 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 13200 lbf58600 N | N/A 88500 lbf394000 N |
N/A
|
| 558 - 552DC | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 13200 lbf58600 N | N/A 88500 lbf394000 N |
N/A
|
| 558A - 552DC | N/A 555 | N/A 2 3/8 in60.325 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 11100 lbf49400 N | N/A 74700 lbf332000 N |
N/A
|
| 55195 - 55433D | N/A 55000 | N/A 1.9680 in49.987 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 6200 lbf27600 N | N/A 41600 lbf185000 N |
N/A
|
| 55187C - 55433D | N/A 55000C | N/A 1 7/8 in47.625 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55194 - 55433D | N/A 55000 | N/A 1.9680 in49.987 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 6200 lbf27600 N | N/A 41600 lbf185000 N |
N/A
|
| 55176 - 55433D | N/A 55000 | N/A 1 3/4 in44.450 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55206 - 55433D | N/A 55000 | N/A 2.0625 in52.388 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55200 - 55433D | N/A 55000 | N/A 2 in50.8 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55197 - 55433D | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55175 - 55433D | N/A 55000 | N/A 1 3/4 in44.450 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55187 - 55433D | N/A 55000 | N/A 1 7/8 in47.625 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55175C - 55433D | N/A 55000C | N/A 1 3/4 in44.450 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55176C - 55433D | N/A 55000C | N/A 1 3/4 in44.450 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55200C - 55433D | N/A 55000C | N/A 2 in50.8 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55196 - 55433D | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55206C - 55433D | N/A 55000C | N/A 2.0625 in52.388 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55212C - 55433D | N/A 55000C | N/A 2.1250 in53.975 mm | N/A 4.3300 in109.982 mm | N/A 1.0594 in26.909 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 8810 lbf39200 N | N/A 59200 lbf263000 N |
N/A
|
| 55206 - 55444D | N/A 55000 | N/A 2.0625 in52.388 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55196 - 55444D | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55197 - 55444D | N/A 55000 | N/A 1.9675 in49.975 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 7350 lbf32700 N | N/A 49400 lbf220000 N |
N/A
|
| 55195 - 55444D | N/A 55000 | N/A 1.9680 in49.987 mm | N/A 4-7/16 in112.713 mm | N/A 1.0594 in26.909 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 6200 lbf27600 N | N/A 41600 lbf185000 N |
N/A
|