Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 679 - 672DC | N/A 675 | N/A 3 1/2 in88.900 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 685 - 672DC | N/A 675 | N/A 3.8750 in98.425 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 682 - 672DC | N/A 675 | N/A 3.7392 in94.976 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 677 - 672DC | N/A 675 | N/A 3.3750 in85.725 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 683 - 672DC | N/A 675 | N/A 3 3/4 in95.250 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 689 - 672DC | N/A 675 | N/A 4.0625 in103.188 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 681A - 672DC | N/A 675 | N/A 3.6250 in92.075 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 686 - 672DC | N/A 675 | N/A 3.7392 in94.976 mm | N/A 6.6250 in168.275 mm | N/A 1.5940 in40.488 mm | N/A 2.75 in69.85 mm | N/A 3.5630 in90.500 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 687P - 672DC | N/A 675 | N/A 4 in101.600 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 18300 lbf81300 N | N/A 123000 lbf546000 N |
N/A
|
| 687 - 672DC | N/A 675 | N/A 4 in101.600 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 681 - 672DC | N/A 675 | N/A 3.6250 in92.075 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 2.75 in69.85 mm | N/A 3.6250 in92.075 mm | N/A 15400 lbf68600 N | N/A 104000 lbf461000 N |
N/A
|
| 67389 - 67322D | N/A 67300 | N/A 5.1250 in130.175 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67390 - 67322D | N/A 67300 | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67391 - 67322D | N/A 67300 | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67384 - 67322D | N/A 67300 | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 25400 lbf113000 N | N/A 171000 lbf759000 N |
N/A
|
| 67388 - 67322D | N/A 67300 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67388 - 67322DC | N/A 67300 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67384 - 67322DC | N/A 67300 | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 25400 lbf113000 N | N/A 171000 lbf759000 N |
N/A
|
| 67389 - 67322DC | N/A 67300 | N/A 5.1250 in130.175 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67390 - 67322DC | N/A 67300 | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67391 - 67322DC | N/A 67300 | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.3750 in85.725 mm | N/A 4.0000 in101.600 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67384 - 67323D | N/A 67300 | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.6250 in92.075 mm | N/A 4.2500 in107.950 mm | N/A 25400 lbf113000 N | N/A 171000 lbf759000 N |
N/A
|
| 67391 - 67323D | N/A 67300 | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.6250 in92.075 mm | N/A 4.2500 in107.950 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67388 - 67323D | N/A 67300 | N/A 5 in127 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.6250 in92.075 mm | N/A 4.2500 in107.950 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|
| 67389 - 67323D | N/A 67300 | N/A 5.1250 in130.175 mm | N/A 7.7500 in196.850 mm | N/A 1.8125 in46.038 mm | N/A 3.6250 in92.075 mm | N/A 4.2500 in107.950 mm | N/A 21400 lbf95300 N | N/A 144000 lbf640000 N |
N/A
|