Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

740 - 742D N/A 745 N/A 3 3/16 in80.963 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
744 - 742D N/A 745 N/A 2.8750 in73.025 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
750W - 742D N/A 745 N/A 3.1250 in79.375 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A
745 - 742D N/A 745 N/A 2.3595 in59.931 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A
750A - 742D N/A 745 N/A 3 1/4 in82.550 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
744AH - 742D N/A 745 N/A 2.8750 in73.025 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21100 lbf93800 N N/A 142000 lbf630000 N N/A
750 - 742D N/A 745 N/A 3.1250 in79.375 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
750 - 742DC N/A 745 N/A 3.1250 in79.375 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
749A - 742DC N/A 745 N/A 3 1/4 in82.550 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
749 - 742DC N/A 745 N/A 3.3475 in85.027 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
750W - 742DC N/A 745 N/A 3.1250 in79.375 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A
748-S - 742DC N/A 745 N/A 3 in76.2 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
750A - 742DC N/A 745 N/A 3 1/4 in82.550 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
745 - 742DC N/A 745 N/A 2.3595 in59.931 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A
745A - 742DC N/A 745 N/A 2 3/4 in69.850 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
744AH - 742DC N/A 745 N/A 2.8750 in73.025 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21100 lbf93800 N N/A 142000 lbf630000 N N/A
744A - 742DC N/A 745 N/A 2 3/4 in69.850 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A
744 - 742DC N/A 745 N/A 2.8750 in73.025 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
740 - 742DC N/A 745 N/A 3 3/16 in80.963 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
74536W - 74849XD N/A 74000 N/A 5.3750 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A
74472 - 74849XD N/A 74000 N/A 4.7230 in119.964 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A
74473X - 74849XD N/A 74000 N/A 4.7244 in120 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A
74500 - 74849XD N/A 74000 N/A 5 in127 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A
74511X - 74849XD N/A 74000 N/A 5.1181 in130 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A
74525 - 74849XD N/A 74000 N/A 5.2500 in133.350 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 22300 lbf99000 N N/A 150000 lbf665000 N N/A
Unit of Measure
« 46 47 48 49 50 »