Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 779 - 774CD | N/A 775 | N/A 3.8750 in98.425 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 778 - 774CD | N/A 775 | N/A 3.6250 in92.075 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780 - 774CD | N/A 775 | N/A 4 in101.600 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 775 - 774CD | N/A 775 | N/A 3 1/2 in88.900 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780W - 774CD | N/A 775 | N/A 4 in101.600 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 782 - 774CD | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 776 - 774D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 786 - 774D | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 776W - 774D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 775 - 774D | N/A 775 | N/A 3 1/2 in88.900 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 779 - 774D | N/A 775 | N/A 3.8750 in98.425 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 777 - 774D | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 782 - 774D | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 778 - 774D | N/A 775 | N/A 3.6250 in92.075 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 783 - 774D | N/A 775 | N/A 3.937 in100 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780 - 774D | N/A 775 | N/A 4 in101.600 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780W - 774D | N/A 775 | N/A 4 in101.600 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 782 - 774DC | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 775 - 774DC | N/A 775 | N/A 3 1/2 in88.900 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 776 - 774DC | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 776W - 774DC | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 777 - 774DC | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 778 - 774DC | N/A 775 | N/A 3.6250 in92.075 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 779 - 774DC | N/A 775 | N/A 3.8750 in98.425 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|
| 780W - 774DC | N/A 775 | N/A 4 in101.600 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 3.3750 in85.725 mm | N/A 4.125 in104.775 mm | N/A 20200 lbf89700 N | N/A 135000 lbf603000 N |
N/A
|