Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 799A - 792CD | N/A 795 | N/A 5.1250 in130.175 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 3.25 in82.55 mm | N/A 4.2500 in107.950 mm | N/A 22000 lbf98000 N | N/A 148000 lbf658000 N |
N/A
|
| 799 - 792CD | N/A 795 | N/A 5.0625 in128.588 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 3.25 in82.55 mm | N/A 4.2500 in107.950 mm | N/A 22000 lbf98000 N | N/A 148000 lbf658000 N |
N/A
|
| 798 - 792CD | N/A 795 | N/A 5 in127 mm | N/A 8.1250 in206.375 mm | N/A 1.9690 in50.013 mm | N/A 3.25 in82.55 mm | N/A 4.2500 in107.950 mm | N/A 19600 lbf87300 N | N/A 132000 lbf587000 N |
N/A
|
| 797 - 792CD | N/A 795 | N/A 5.1181 in130 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 3.25 in82.55 mm | N/A 4.2500 in107.950 mm | N/A 22000 lbf98000 N | N/A 148000 lbf658000 N |
N/A
|
| 796X - 792CD | N/A 795 | N/A 5 in127 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 3.25 in82.55 mm | N/A 4.2500 in107.950 mm | N/A 22000 lbf98000 N | N/A 148000 lbf658000 N |
N/A
|
| 795 - 792CD | N/A 795 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 3.25 in82.55 mm | N/A 4.2500 in107.950 mm | N/A 22000 lbf98000 N | N/A 148000 lbf658000 N |
N/A
|
| 81575 - 81963CD | N/A 81000 | N/A 5.7500 in146.050 mm | N/A 9.6250 in244.475 mm | N/A 1.9687 in50.005 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23400 lbf104000 N | N/A 157000 lbf699000 N |
N/A
|
| 81590 - 81963CD | N/A 81000 | N/A 5.9055 in150 mm | N/A 9.6250 in244.475 mm | N/A 1.9687 in50.005 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23400 lbf104000 N | N/A 157000 lbf699000 N |
N/A
|
| 81593 - 81963CD | N/A 81000 | N/A 5 15/16 in150.813 mm | N/A 9.6250 in244.475 mm | N/A 1.9687 in50.005 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23400 lbf104000 N | N/A 157000 lbf699000 N |
N/A
|
| 81600 - 81963CD | N/A 81000 | N/A 6 in152.400 mm | N/A 9.6250 in244.475 mm | N/A 1.9687 in50.005 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23400 lbf104000 N | N/A 157000 lbf699000 N |
N/A
|
| 81606 - 81963CD | N/A 81000 | N/A 6.0625 in153.988 mm | N/A 9.6250 in244.475 mm | N/A 1.9687 in50.005 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23400 lbf104000 N | N/A 157000 lbf699000 N |
N/A
|
| 81629 - 81963CD | N/A 81000 | N/A 6.2973 in159.951 mm | N/A 9.6250 in244.475 mm | N/A 1.9687 in50.005 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23400 lbf104000 N | N/A 157000 lbf699000 N |
N/A
|
| 81637 - 81963CD | N/A 81000 | N/A 6.3750 in161.925 mm | N/A 9.6250 in244.475 mm | N/A 1.8437 in46.83 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23400 lbf104000 N | N/A 157000 lbf699000 N |
N/A
|
| 81630 - 81963CD | N/A 81000 | N/A 6.2973 in159.951 mm | N/A 9.6250 in244.475 mm | N/A 1.8437 in46.83 mm | N/A 3.1250 in79.375 mm | N/A 4.2500 in107.950 mm | N/A 23400 lbf104000 N | N/A 157000 lbf699000 N |
N/A
|
| EE820085 - 820161CD | N/A 820000 | N/A 8 1/2 in215.900 mm | N/A 16.0000 in406.400 mm | N/A 3.6875 in93.663 mm | N/A 5.8125 in147.638 mm | N/A 7.6875 in195.263 mm | N/A 85900 lbf382000 N | N/A 577000 lbf2560000 N |
N/A
|
| 82680X - 82620D | N/A 82600 | N/A 7 in177.800 mm | N/A 11.0000 in279.400 mm | N/A 2.4375 in61.913 mm | N/A 3.8125 in96.838 mm | N/A 5.2500 in133.350 mm | N/A 31100 lbf138000 N | N/A 209000 lbf930000 N |
N/A
|
| 82680X - 82622D | N/A 82600 | N/A 7 in177.800 mm | N/A 10.7500 in273.050 mm | N/A 2.4375 in61.913 mm | N/A 3.8125 in96.838 mm | N/A 5.2500 in133.350 mm | N/A 31100 lbf138000 N | N/A 209000 lbf930000 N |
N/A
|
| 82550 - 82932D | N/A 82000 | N/A 5 1/2 in139.700 mm | N/A 9.3125 in236.538 mm | N/A 2.2300 in56.642 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82587 - 82932D | N/A 82000 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 2.2300 in56.642 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82576 - 82932D | N/A 82000 | N/A 5.7500 in146.050 mm | N/A 9.3125 in236.538 mm | N/A 2.2300 in56.642 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82562A - 82932D | N/A 82000 | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 2.2300 in56.642 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82562 - 82932D | N/A 82000 | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 2.2300 in56.642 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82576 - 82932DC | N/A 82000 | N/A 5.7500 in146.050 mm | N/A 9.3125 in236.538 mm | N/A 2.2300 in56.642 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82562A - 82932DC | N/A 82000 | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 2.2300 in56.642 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|
| 82562 - 82932DC | N/A 82000 | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 2.2300 in56.642 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 30000 lbf134000 N | N/A 202000 lbf897000 N |
N/A
|