Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

93806A - 93127CD N/A 93000 N/A 8.0625 in204.788 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93812 - 93127CD N/A 93000 N/A 8.1250 in206.375 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93787 - 93127DW N/A 93000 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93750 - 93127DW N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93775 - 93127DW N/A 93000 N/A 7.7500 in196.850 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93708 - 93127DW N/A 93000 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93825A - 93127DW N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93812 - 93127DW N/A 93000 N/A 8.1250 in206.375 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93800 - 93127DW N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93825 - 93127DW N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93800A - 93127DW N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93800W - 93127DW N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93806A - 93127DW N/A 93000 N/A 8.0625 in204.788 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93825V - 93127DW N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93708 - 93128XD N/A 93000 N/A 7.0856 in179.974 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93825V - 93128XD N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93825 - 93128XD N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93750 - 93128XD N/A 93000 N/A 7.5 in190.5 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93812 - 93128XD N/A 93000 N/A 8.1250 in206.375 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93806A - 93128XD N/A 93000 N/A 8.0625 in204.788 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93800W - 93128XD N/A 93000 N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93800A - 93128XD N/A 93000 N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93800 - 93128XD N/A 93000 N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93787A - 93128XD N/A 93000 N/A 7.8720 in199.949 mm N/A 12.5975 in319.977 mm N/A 3.0460 in77.368 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 40200 lbf179000 N N/A 270000 lbf1200000 N N/A
93787 - 93128XD N/A 93000 N/A 7.875 in200.025 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
Unit of Measure
« 56 57 58 59 60 »