Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 15120A - 15251D | N/A 15000 | N/A 1.1880 in30.175 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15116 - 15251D | N/A 15000 | N/A 1.1855 in30.112 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15115 - 15251D | N/A 15000 | N/A 1.1806 in29.987 mm | N/A 2.5000 in63.500 mm | N/A 0.7500 in19.050 mm | N/A 1.4375 in36.513 mm | N/A 1.7424 in44.257 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15113 - 15251D | N/A 15000 | N/A 1 1/8 in28.575 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15123 - 15251D | N/A 15000 | N/A 1 1/4 in31.750 mm | N/A 2.5000 in63.500 mm | N/A 0.7500 in19.050 mm | N/A 1.4375 in36.513 mm | N/A 1.7424 in44.257 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15117X - 15251D | N/A 15000 | N/A 1.1811 in30 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15126 - 15251D | N/A 15000 | N/A 1 1/4 in31.750 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15100 - 15251D | N/A 15000 | N/A 1 in25.400 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15100-S - 15251D | N/A 15000 | N/A 1 in25.400 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15101 - 15251D | N/A 15000 | N/A 1 in25.400 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15102 - 15251D | N/A 15000 | N/A 1 in25.400 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15103 - 15251D | N/A 15000 | N/A 1.0298 in26.157 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15106 - 15251D | N/A 15000 | N/A 1.0625 in26.988 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| 15119 - 15251D | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 1.4375 in36.513 mm | N/A 1.8124 in46.035 mm | N/A 3490 lbf15500 N | N/A 23400 lbf104000 N |
N/A
|
| EE153044 - 153103D | N/A 153000 | N/A 4.7500 in120.650 mm | N/A 10.1875 in258.763 mm | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 7.0000 in177.800 mm | N/A 41400 lbf184000 N | N/A 278000 lbf1240000 N |
N/A
|
| EE153050 - 153103D | N/A 153000 | N/A 5 in127 mm | N/A 10.1875 in258.763 mm | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 7.0000 in177.800 mm | N/A 41400 lbf184000 N | N/A 278000 lbf1240000 N |
N/A
|
| EE161400 - 161901CD | N/A 160000 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 2.1875 in55.563 mm | N/A 3.5000 in88.900 mm | N/A 5.2499 in133.347 mm | N/A 36600 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| EE161300 - 161901CD | N/A 160000 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 2.1875 in55.563 mm | N/A 3.5000 in88.900 mm | N/A 5.2499 in133.347 mm | N/A 36600 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| EE161363 - 161901CD | N/A 160000 | N/A 13.6250 in346.075 mm | N/A 19.0000 in482.600 mm | N/A 2.1875 in55.563 mm | N/A 3.5000 in88.900 mm | N/A 5.2499 in133.347 mm | N/A 36600 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| EE161394 - 161901CD | N/A 160000 | N/A 13.9375 in354.013 mm | N/A 19.0000 in482.600 mm | N/A 2.1875 in55.563 mm | N/A 3.5000 in88.900 mm | N/A 5.2499 in133.347 mm | N/A 31900 lbf142000 N | N/A 214000 lbf954000 N |
N/A
|
| EE170975 - 171451CD | N/A 170000 | N/A 9.7500 in247.650 mm | N/A 14.5000 in368.300 mm | N/A 2 in50.8 mm | N/A 3.3750 in85.725 mm | N/A 4.7500 in120.650 mm | N/A 37500 lbf167000 N | N/A 252000 lbf1120000 N |
N/A
|
| EE170950 - 171451CD | N/A 170000 | N/A 9 1/2 in241.300 mm | N/A 14.5000 in368.300 mm | N/A 2 in50.8 mm | N/A 3.3750 in85.725 mm | N/A 4.7500 in120.650 mm | N/A 37500 lbf167000 N | N/A 252000 lbf1120000 N |
N/A
|
| 17098X - 17245D | N/A 17000 | N/A 0.9843 in25.001 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 1.4275 in36.259 mm | N/A 1.5624 in39.685 mm | N/A 2520 lbf11200 N | N/A 16900 lbf75300 N |
N/A
|
| 17119 - 17245D | N/A 17000 | N/A 1 3/16 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 1.4275 in36.259 mm | N/A 1.5624 in39.685 mm | N/A 2520 lbf11200 N | N/A 16900 lbf75300 N |
N/A
|
| 17118 - 17245D | N/A 17000 | N/A 1.1806 in29.987 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 1.4275 in36.259 mm | N/A 1.5624 in39.685 mm | N/A 2520 lbf11200 N | N/A 16900 lbf75300 N |
N/A
|