Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

93775 - 93128XD N/A 93000 N/A 7.7500 in196.850 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
93825A - 93128XD N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
9380 - 9320D N/A 9300 N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 1.8125 in46.038 mm N/A 2.9375 in74.613 mm N/A 4.3124 in109.535 mm N/A 21200 lbf94100 N N/A 142000 lbf632000 N N/A
9382 - 9320D N/A 9300 N/A 2.7525 in69.914 mm N/A 7.0000 in177.800 mm N/A 1.8125 in46.038 mm N/A 2.9375 in74.613 mm N/A 4.3124 in109.535 mm N/A 21200 lbf94100 N N/A 142000 lbf632000 N N/A
9378 - 9320D N/A 9300 N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 2 in50.8 mm N/A 2.9375 in74.613 mm N/A 4.5624 in115.885 mm N/A 21200 lbf94100 N N/A 142000 lbf632000 N N/A
942 - 932CD N/A 935 N/A 4.3307 in110 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 33300 lbf148000 N N/A 224000 lbf996000 N N/A
941 - 932CD N/A 935 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 33300 lbf148000 N N/A 224000 lbf996000 N N/A
943 - 932CD N/A 935 N/A 3.8750 in98.425 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 33300 lbf148000 N N/A 224000 lbf996000 N N/A
938 - 932CD N/A 935 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 33300 lbf148000 N N/A 224000 lbf996000 N N/A
94669 - 94112XD N/A 94000 N/A 6.6923 in169.984 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94649 - 94112XD N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94650 - 94112XD N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94675 - 94112XD N/A 94000 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94687 - 94112XD N/A 94000 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94700 - 94112XD N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94700W - 94112XD N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94703W - 94112XD N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94649 - 94114CD N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94669 - 94114CD N/A 94000 N/A 6.6923 in169.984 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94675 - 94114CD N/A 94000 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94687 - 94114CD N/A 94000 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94700 - 94114CD N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94700W - 94114CD N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94703W - 94114CD N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
94650 - 94114CD N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
Unit of Measure
« 56 57 58 59 60 »