Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 94687 - 94117D | N/A 94000 | N/A 6.8750 in174.625 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 5.5000 in139.700 mm | N/A 5.6249 in142.872 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94703W - 94117D | N/A 94000 | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 5.5000 in139.700 mm | N/A 5.6249 in142.872 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94650 - 94117D | N/A 94000 | N/A 6 1/2 in165.1 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 5.5000 in139.700 mm | N/A 5.6249 in142.872 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94700W - 94117D | N/A 94000 | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 5.5000 in139.700 mm | N/A 5.6249 in142.872 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94669 - 94117D | N/A 94000 | N/A 6.6923 in169.984 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 5.5000 in139.700 mm | N/A 5.6249 in142.872 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94700 - 94117D | N/A 94000 | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 5.5000 in139.700 mm | N/A 5.6249 in142.872 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94649 - 94117D | N/A 94000 | N/A 6 1/2 in165.1 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 5.5000 in139.700 mm | N/A 5.6249 in142.872 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94675 - 94117D | N/A 94000 | N/A 6.7500 in171.450 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 5.5000 in139.700 mm | N/A 5.6249 in142.872 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94649 - 94118D | N/A 94000 | N/A 6 1/2 in165.1 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.6250 in142.875 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94650 - 94118D | N/A 94000 | N/A 6 1/2 in165.1 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.6250 in142.875 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94669 - 94118D | N/A 94000 | N/A 6.6923 in169.984 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.6250 in142.875 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94675 - 94118D | N/A 94000 | N/A 6.7500 in171.450 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.6250 in142.875 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94687 - 94118D | N/A 94000 | N/A 6.8750 in174.625 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.6250 in142.875 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94700 - 94118D | N/A 94000 | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.6250 in142.875 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94700W - 94118D | N/A 94000 | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.6250 in142.875 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| 94703W - 94118D | N/A 94000 | N/A 7 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm | N/A 4.375 in111.125 mm | N/A 5.6250 in142.875 mm | N/A 38500 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| EE941205 - 941953D | N/A 940000 | N/A 12 in304.8 mm | N/A 19.5000 in495.300 mm | N/A 2.9375 in74.613 mm | N/A 5.0000 in127.000 mm | N/A 6.6376 in168.595 mm | N/A 90300 lbf402000 N | N/A 607000 lbf2700000 N |
N/A
|
| EE941205X - 941953D | N/A 940000 | N/A 12 in304.8 mm | N/A 19.5000 in495.300 mm | N/A 3.0656 in77.866 mm | N/A 5.0000 in127.000 mm | N/A 6.6376 in168.595 mm | N/A 90300 lbf402000 N | N/A 607000 lbf2700000 N |
N/A
|
| 95491 - 95927CD | N/A 95000 | N/A 4.9190 in124.943 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 4.5000 in114.300 mm | N/A 5.6249 in142.872 mm | N/A 36700 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| 95500 - 95927CD | N/A 95000 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 4.5000 in114.300 mm | N/A 5.6249 in142.872 mm | N/A 36700 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| 95512 - 95927CD | N/A 95000 | N/A 5.1171 in129.974 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 4.5000 in114.300 mm | N/A 5.6249 in142.872 mm | N/A 36700 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| 95512X - 95927CD | N/A 95000 | N/A 5.1181 in130 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 4.5000 in114.300 mm | N/A 5.6249 in142.872 mm | N/A 36700 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|
| 95514X - 95927CD | N/A 95000 | N/A 5.1168 in129.967 mm | N/A 9.25 in234.95 mm | N/A 2.7053 in68.715 mm | N/A 4.5000 in114.300 mm | N/A 5.6249 in142.872 mm | N/A 32900 lbf146000 N | N/A 221000 lbf983000 N |
N/A
|
| 95524V - 95927CD | N/A 95000 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 4.5000 in114.300 mm | N/A 5.6249 in142.872 mm | N/A 43400 lbf193000 N | N/A 292000 lbf1300000 N |
N/A
|
| 95525 - 95927CD | N/A 95000 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 2.5 in63.5 mm | N/A 4.5000 in114.300 mm | N/A 5.6249 in142.872 mm | N/A 36700 lbf163000 N | N/A 246000 lbf1090000 N |
N/A
|