Timken_TRB_2ROWASSY_TDO_438-90092-A2
TRB TDO Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

99603 - 99101DC N/A 99000 N/A 6 in152.400 mm N/A 10.0000 in254.000 mm N/A 2.8125 in71.438 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A
99590X - 99101DC N/A 99000 N/A 5.9055 in150 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99587 - 99101DC N/A 99000 N/A 5.8750 in149.225 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99500 - 99101DC N/A 99000 N/A 5 in127 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99575 - 99101DC N/A 99000 N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99537 - 99101DC N/A 99000 N/A 5.3750 in136.525 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99550 - 99101DC N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99600 - 99102CD N/A 99000 N/A 6 in152.400 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99537 - 99102CD N/A 99000 N/A 5.3750 in136.525 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99590X - 99102CD N/A 99000 N/A 5.9055 in150 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99575 - 99102CD N/A 99000 N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99500 - 99102CD N/A 99000 N/A 5 in127 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99550 - 99102CD N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99587 - 99102CD N/A 99000 N/A 5.8750 in149.225 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99600P - 99102CD N/A 99000 N/A 6 in152.400 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A
99603 - 99102CD N/A 99000 N/A 6 in152.400 mm N/A 10.0000 in254.000 mm N/A 2.8125 in71.438 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A
99500 - 99103D N/A 99000 N/A 5 in127 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99603AS - 99103D N/A 99000 N/A 6 in152.400 mm N/A 10.0384 in254.975 mm N/A 2.8125 in71.438 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 36100 lbf161000 N N/A 242000 lbf1080000 N N/A
99575 - 99103D N/A 99000 N/A 5.7500 in146.050 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99600P - 99103D N/A 99000 N/A 6 in152.400 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A
99550 - 99103D N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99537 - 99103D N/A 99000 N/A 5.3750 in136.525 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99587 - 99103D N/A 99000 N/A 5.8750 in149.225 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
99603 - 99103D N/A 99000 N/A 6 in152.400 mm N/A 10.0384 in254.975 mm N/A 2.8125 in71.438 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A
99590X - 99103D N/A 99000 N/A 5.9055 in150 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
Unit of Measure
« 61 62 63 64 65 »