Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 17098 - 17245D | N/A 17000 | N/A 0.9835 in24.981 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 1.4275 in36.259 mm | N/A 1.5624 in39.685 mm | N/A 2520 lbf11200 N | N/A 16900 lbf75300 N |
N/A
|
| EE181453 - 182351D | N/A 180000 | N/A 14.5000 in368.3 mm | N/A 23.5000 in596.9 mm | N/A 3.6250 in92.075 mm | N/A 5.2500 in133.350 mm | N/A 7.9999 in203.197 mm | N/A 103000 lbf460000 N | N/A 694000 lbf3090000 N |
N/A
|
| 18685 - 18620D | N/A 18600 | N/A 1 3/4 in44.450 mm | N/A 3.1250 in79.375 mm | N/A 0.6875 in17.463 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.270 mm | N/A 3030 lbf13500 N | N/A 20400 lbf90600 N |
N/A
|
| 18690 - 18620D | N/A 18600 | N/A 1.8125 in46.038 mm | N/A 3.1250 in79.375 mm | N/A 0.6875 in17.463 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.270 mm | N/A 3030 lbf13500 N | N/A 20400 lbf90600 N |
N/A
|
| 18690 - 18620DC | N/A 18600 | N/A 1.8125 in46.038 mm | N/A 3.1250 in79.375 mm | N/A 0.6875 in17.463 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.270 mm | N/A 3030 lbf13500 N | N/A 20400 lbf90600 N |
N/A
|
| 18685 - 18620DC | N/A 18600 | N/A 1 3/4 in44.450 mm | N/A 3.1250 in79.375 mm | N/A 0.6875 in17.463 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.270 mm | N/A 3030 lbf13500 N | N/A 20400 lbf90600 N |
N/A
|
| EE192148 - 192201CD | N/A 192000 | N/A 14.8750 in377.825 mm | N/A 20.0000 in508.000 mm | N/A 2.3125 in58.738 mm | N/A 3.5000 in88.900 mm | N/A 5.5000 in139.700 mm | N/A 44000 lbf196000 N | N/A 296000 lbf1320000 N |
N/A
|
| EE192155W - 192201CD | N/A 192000 | N/A 14.8750 in377.825 mm | N/A 20.0000 in508.000 mm | N/A 2.3125 in58.738 mm | N/A 3.5000 in88.900 mm | N/A 5.5000 in139.700 mm | N/A 38400 lbf171000 N | N/A 258000 lbf1150000 N |
N/A
|
| EE192150 - 192201CD | N/A 192000 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 2.3125 in58.738 mm | N/A 3.5000 in88.900 mm | N/A 5.5000 in139.700 mm | N/A 44000 lbf196000 N | N/A 296000 lbf1320000 N |
N/A
|
| 21075 - 21226D | N/A 21000 | N/A 3/4 in19.05 mm | N/A 2.2500 in57.150 mm | N/A 0.8598 in21.839 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A
|
| 21063 - 21226D | N/A 21000 | N/A 5/8 in15.875 mm | N/A 2.2500 in57.150 mm | N/A 0.8598 in21.839 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A
|
| 21075A - 21226D | N/A 21000 | N/A 3/4 in19.05 mm | N/A 2.2500 in57.150 mm | N/A 0.8598 in21.839 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 3210 lbf14300 N | N/A 21600 lbf95900 N |
N/A
|
| EE221026 - 221576CD | N/A 220000 | N/A 10.2500 in260.350 mm | N/A 15.7500 in400.050 mm | N/A 2.6563 in67.470 mm | N/A 4.2500 in107.950 mm | N/A 6.1252 in155.580 mm | N/A 55300 lbf246000 N | N/A 372000 lbf1650000 N |
N/A
|
| EE222070 - 222127CD | N/A 222000 | N/A 7 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 3.3750 in85.725 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 55600 lbf247000 N | N/A 374000 lbf1660000 N |
N/A
|
| 22168 - 22325D | N/A 22000 | N/A 1 11/16 in42.863 mm | N/A 3.2500 in82.550 mm | N/A 0.7810 in19.837 mm | N/A 1.3750 in34.925 mm | N/A 1.7499 in44.447 mm | N/A 4510 lbf20100 N | N/A 30300 lbf135000 N |
N/A
|
| EE231462 - 231976CD | N/A 230000 | N/A 14.6250 in371.475 mm | N/A 19.7500 in501.650 mm | N/A 2.6250 in66.675 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 61300 lbf273000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE231400 - 231976CD | N/A 230000 | N/A 14 in355.6 mm | N/A 19.7500 in501.650 mm | N/A 2.6250 in66.675 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 61300 lbf273000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE231400 - 232026D | N/A 230000 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 2.6250 in66.675 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 61300 lbf273000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE231462 - 232026D | N/A 230000 | N/A 14.6250 in371.475 mm | N/A 20.2500 in514.350 mm | N/A 2.6250 in66.675 mm | N/A 4.2500 in107.950 mm | N/A 6.1249 in155.572 mm | N/A 61300 lbf273000 N | N/A 412000 lbf1830000 N |
N/A
|
| EE234156 - 234213CD | N/A 234000 | N/A 15.6250 in396.875 mm | N/A 21.2500 in539.750 mm | N/A 2.4063 in61.120 mm | N/A 4.0000 in101.600 mm | N/A 5.6249 in142.872 mm | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234160W - 234213CD | N/A 234000 | N/A 16.0000 in406.400 mm | N/A 21.2500 in539.750 mm | N/A 2.4063 in61.120 mm | N/A 4.0000 in101.600 mm | N/A 5.6249 in142.872 mm | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234160 - 234213CD | N/A 234000 | N/A 16.0000 in406.400 mm | N/A 21.2500 in539.750 mm | N/A 2.4063 in61.120 mm | N/A 4.0000 in101.600 mm | N/A 5.6249 in142.872 mm | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234156W - 234213CD | N/A 234000 | N/A 15.6250 in396.875 mm | N/A 21.2500 in539.750 mm | N/A 2.4063 in61.120 mm | N/A 4.0000 in101.600 mm | N/A 5.6249 in142.872 mm | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234154 - 234213CD | N/A 234000 | N/A 15.5 in393.7 mm | N/A 21.2500 in539.750 mm | N/A 2.4063 in61.120 mm | N/A 4.0000 in101.600 mm | N/A 5.6249 in142.872 mm | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|
| EE234160W - 234216D | N/A 234000 | N/A 16.0000 in406.400 mm | N/A 21.5000 in546.1 mm | N/A 2.4063 in61.120 mm | N/A 4.6250 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 63300 lbf282000 N | N/A 425000 lbf1890000 N |
N/A
|